ADUM3210: Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
The ADuM32101 is a dual-channel, digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this ...続きを見る
An Overview of the iCoupler family of products is available.
ADUM3210: Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
製品概要
The ADuM32101 is a dual-channel, digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance charac-teristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance charac-teristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one- sixth the power of optocouplers at comparable signal data rates.
The ADuM3210 isolator provides two independent isolation channels. It operates with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM3210 has a default output low characteristic in comparison to the ADuM3200/ADuM3201 models that have a default output high characteristic. The ADuM3210 is also available in 125°C temperature grade.
In comparison to the ADuM1210 isolator, the ADuM3210 isolator contains various circuit and layout changes providing increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM1210 or ADuM3210 products is strongly determined by the design and layout of the user’s board or module. For more information, see AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
1Protected by U.S. Patents 5,952,849; 6,873,065; 7,075,239. Other patents pending.
Applications
- Size-critical multichannel isolation
- Plasma display panels
- 英語データシート Rev A, 09/2008 (pdf 465kB)
- (データシート利用上の注意)
Features
- Enhanced system-level ESD performance per IEC 61000-4-x
- High temperature operation: 125°C
- Default low output
- Narrow body, RoHS-compliant, 8-lead SOIC
- Low power operation - 5 V operation and 3 V operation
- 3 V/5 V level translation
- High data rate: dc to 10 Mbps (NRZ)
- See data sheet for additional information
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM3210 に関するその他のブロック図
Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADuM3210 Pin Configuration
Functional Block Diagram for ADuM3210
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
ADUM5200 - 2チャンネルアイソレータ、DC/DCコンバータ内蔵
ADUM5000 - 絶縁DC/DCコンバータ
ADUM5202 - 2チャンネルアイソレータ、DC/DCコンバータ内蔵
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 |