MEMS&センサー - 評価用ボード/ツール

PDFを閲覧するには、Adobe Readerをインストー ルしてください。

評価用ボード/ツール

  • iSensor® Evaluation Tools Presentation  (pdf, 1113 kB)
    Making Intelligent Sensors More Accessible to Industrial Systems Designers
  • ADISEVAL iSensors® PC Evaluation System (Preliminary, Rev. PrC)  (pdf, 803 kB)
    This system enables basic demonstration/evaluation of most digital-SPI iSensor® products, using a PC-parallel port. This system includes the ADISEVAL interface PCB, ribbon cables for mating to the 1.2”x1.3” ADIS16xxx/PCB evaluation boards, a 6’ printer cable, and the iSensor® CD. Each ADIS16XXX/PCB must be purchased separately.
  • ADISUSBZ iSensor® PC-USB Evaluation System (Preliminary Rev. PrA  (pdf, 1122 kB)
    This system enables basic demonstration/evaluation of most digital-SPI iSensor® products, using a PC-parallel port. This system includes the ADISUSB interface PCB, ribbon cable for mating to the 1.2”x1.3” ADIS16xxx/PCB evaluation boards, 6’ A-to-B USB cable, 2mm machine screws for attachment, and the iSensor® CD. Each ADIS16XXX/PCB must be purchased separately.

MEMS&センサーの設計ツール

その他の評価用ボード/ツール

評価用ボード/ツールは、以下のカテゴリーからも探すことができます。