ADM6322:  Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as ...続きを見る

ADM6322:  Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SOT-23

製品概要

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power- on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push button through a manual reset input. The seven parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1.

Each part is available in a choice of 26 reset threshold options ranging from 2.5 V to 5 V in 100 mV increments. There are also four reset timeout options of 1 ms, 20 ms, 140 ms, and 1120 ms (minimum) and four watchdog timeout options of 6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical).

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are available in 5-lead SOT-23 packages and typically consume only 3 μA, making them suitable for use in low power portable applications.

Applications

  • Microprocessor systems
  • Computers
  • Controllers
  • Intelligent instruments
  • Portable equipment
  • Data Sheet, Rev. D, 8/08

    Features

    • 26 reset threshold options
      2.5 V to 5 V in 100 mV increments
    • 4 reset timeout options
      1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
    • 4 watchdog timeout options
      6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical)
    • Manual reset input
    • Reset output stages
      Push-pull active low
      Open-drain active low
      Push-pull active high
    • Low power consumption: 5 μA
    • Manual reset input
    • Power supply glitch immunity
    • Specified over industrial temperature range
    • 5-lead SOT-23 package

    Diagrams

    ADM6322 Diagram
    Functional Block Diagram for ADM6322

    仕様

    # of Monitored Voltages 1
    Backup-Battery Switch No
    Manual Reset Capability Yes
    Package SOT
    Reset Threshold Summary 26 Options--2.5 to 5V
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Open-Drain
    Min Reset Timeout (ms) 1,1200,140,20
    Watchdog Timer No

    その他の製品を探す

    AD5100 - システム管理用IC、設定可能な4個の電圧モニタと監視機能

    新製品情報のRSSフィードを取得
    Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
    ADM1810 4.35V & 4.62V 100 Active-Low/Push-Pull No SC70, SOT $0.46
    ADM1811 4.35V & 4.62V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
    ADM1812 4.35V & 4.62V 100 Active-High/Push-Pull No SC70, SOT $0.46
    ADM1813 4.35V & 4.62V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
    ADM1815 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.39
    ADM1816 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
    ADM1817 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.46
    ADM1818 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.45
    ADM6315 6 Options--2.63 to 4.63V 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.81
    ADM6319 26 Options--2.5 to 5V 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
    ADM6322 26 Options--2.5 to 5V 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.51
    ADM6384 31 Options--1.58 to 5.0V 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.95
    ADM6711 6 Options--2.32 to 4.63V 140 Active-Low/Push-Pull Yes SC70 $0.26
    ADM6713 6 Options--2.32 to 4.63V 140 Active-Low/Open-Drain Yes SC70 $0.28
    ADM6825 9 Options--1.58 to 4.63V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
    ADM698 4.65V 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.37
    ADM707 4.65V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.97
    ADM708 4 Options--2.63 to 4.4V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.85