ADF4001: PLL(200MHz)、クロック生成用
周波数シンセサイザADF4001は、きわめてローノイズの安定したリファレンス信号を必要とするPLLのクロック源として使用できます。ローノイズのデジタルPFD(位相周波数検出器)、高精度のチャージ・ポンプ、プログラマブルなリファレンス・デバイダ、およびプログラマブルな13ビットNカウンタで構成されます。さらに14ビットのリファレンス・カウンタ(Rカウンタ)により、PFD入力におけるREFIN周 ...続きを見る
ADF4001: PLL(200MHz)、クロック生成用
製品概要
周波数シンセサイザADF4001は、きわめてローノイズの安定したリファレンス信号を必要とするPLLのクロック源として使用できます。ローノイズのデジタルPFD(位相周波数検出器)、高精度のチャージ・ポンプ、プログラマブルなリファレンス・デバイダ、およびプログラマブルな13ビットNカウンタで構成されます。さらに14ビットのリファレンス・カウンタ(Rカウンタ)により、PFD入力におけるREFIN周波数を選択できます。シンセサイザを外付けのループ・フィルタおよびVCO(電圧制御発振器)またはVCXO(電圧制御型水晶発振器)と組み合わせて使用すれば、完全なPLL(フェーズ・ロック・ループ)になります。Nの最小値が1であるため、柔軟なクロック生成を実現します。
アプリケーション
- 英語データシート Rev A, 10/2003 (pdf 364kB)
- (データシート利用上の注意)
ADF4350 - Wideband Synthesizer with Integrated VCO
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 17 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 |