ADF4213:  PLL(1.0GHz/3.0GHz)、RF/IF、デュアル

ADF4210/ADF4211/ADF4212/ADF4213はデュアル周波数シンセサイザで、ワイヤレス・レシーバ/トランスミッタのアップコンバージョン/ダウンコンバージョン部でLO(局部発振器)を実現します。このLOによって、RF部およびIF部の両方に対応できます。この4つの製品は、ローノイズのデジタルPFD(位相周波数検出器)、高精度のチャージ・ポンプ、プログラマブルなリファレンス・デバ ...続きを見る

ADF4213:  PLL(1.0GHz/3.0GHz)、RF/IF、デュアル

製品概要

ADF4210/ADF4211/ADF4212/ADF4213はデュアル周波数シンセサイザで、ワイヤレス・レシーバ/トランスミッタのアップコンバージョン/ダウンコンバージョン部でLO(局部発振器)を実現します。このLOによって、RF部およびIF部の両方に対応できます。この4つの製品は、ローノイズのデジタルPFD(位相周波数検出器)、高精度のチャージ・ポンプ、プログラマブルなリファレンス・デバイダ、プログラマブルなAカウンタとBカウンタ、およびデュアル係数プリスケーラ(P/P+1)で構成されます。デュアル係数プリスケーラ(P/P+1)にAカウンタ(6ビット)とBカウンタ(12ビット)を追加することで、Nデバイダ(N=BP+A)が実現します。さらに15ビットのリファレンス・カウンタ(Rカウンタ)により、PFD入力におけるREFIN周波数が選択可能です。シンセサイザを外付けのループ・フィルタおよびVCO(電圧制御発振器)と組み合わせて使用すれば、完全なPLL(フェーズ・ロック・ループ)になります。すべてのオンチップ・レジスタは、シンプルな3線式インターフェース経由で制御します。本品は3V(±10%)または5V(±10%)の電源電圧で動作し、使用しないときにはパワーダウンできます。

仕様

Max RF Input (MHz) 3000MHz
Norm Phase Noise (dBc/Hz) 91dBc
Max REFin (MHz) 115MHz
RF Prescalers 16/17,32/33,8/9
Supply Current (max) 20mA

その他の製品を探す

ADF4350 - Wideband Synthesizer with Integrated VCO

新製品情報のRSSフィードを取得
Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.85
ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.72
ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.97
ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.16
ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.16
ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.67
ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.34
ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.49
ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.28
ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.28
ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.28
ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4154 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4156 Single Fractional-N 6000 - -213 250 4/5, 8/9