AD1994: Class-D Audio Power Amplifier – 2 × 25W
The AD1994 class-D amplifier integrates a stereo ∑∆ modulator and stereo “bridge-tied" load (BTL) power stage onto a single die capable of delivering 50W of continuous power without a heat sink. The ...続きを見る
AD1994: Class-D Audio Power Amplifier – 2 × 25W
製品概要
The AD1994 class-D amplifier integrates a stereo ∑∆ modulator and stereo “bridge-tied" load (BTL) power stage onto a single die capable of delivering 50W of continuous power without a heat sink. The new ∑∆ modulator architecture uses a patented dynamic hysteresis algorithm to achieve audiophile performance (THD < 0.005 %, SNR > 105 dB) without compromising efficiency. The closed-loop architecture and continuous-time modulator front-end achieve a PSRR > 65 dB, and the stereo BTL power stage requires only a single supply that can operate over a wide voltage range. The ∑∆ modulator in the AD1994. designed to minimize radiated and conducted EMI and RF emissions, can optionally be used to drive external power devices to achieve arbitrarily high output power.
Applications
- Advanced televisions
- Compact multimedia systems
- Minicomponents
- Active loudspeakers
- 英語データシート Rev 0, 02/2006 (pdf 443kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- 製品カタログ
- アプリケーション・ノート (pdf 75kB)
Features
- Integrated stereo modulator and power stage
- <0.005% THD + N
- 105 dB dynamic range (A-weighted)
- 2 x 25 W output power (6 Ω, 10% THD + N)
- 1 x 50 W output power (3 Ω, 10% THD + N)
- EMI optimized modulator
- On-off-mute pop noise suppression
- RDS-ON < 0.3 Ω (per transistor)
- PSRR > 65 dB
- Short-circuit & over-temperature protection
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Class-D Audio Power Amplifier – 2 × 25W
Functional Block Diagram for AD1994
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.