SSM2250: Mono 1.5 W/Stereo 250 mW Power Amplifier
The SSM2250 is intended for use in desktop computers that have basic audio functions. It is also ideal for any audio system that needs to provide both an internal monaural speaker and a stereo ...続きを見る
SSM2250: Mono 1.5 W/Stereo 250 mW Power Amplifier
製品概要
The SSM2250 is intended for use in desktop computers that have basic audio functions. It is also ideal for any audio system that needs to provide both an internal monaural speaker and a stereo line or headphone output. Combined with an AC97 Codec, it provides a PC audio system that meets the PC98/99 requirements. The SSM2250 is compact and requires a minimum of external components.
The SSM2250 features an audio amplifier capable of delivering 1.5 W of low distortion power into a mono 4 Ohm bridged-tied load (BTL) or 2 x 90 mW into stereo 32 Ohm single-ended load (SEL) headphones. Both amplifiers provide rail-to-rail outputs for maximum dynamic range from a single supply. The balanced output provides maximum output from 5 V supply and eliminates the need for a coupling capacitor.
The SSM2250 is able to automatically switch between an internal mono speaker and external headphones.
The SSM2250 is able to run from a single supply, ranging from +2.7 V to +6 V, with an active supply current of 9 mA typical. The ability to shut the amplifiers down, (60 µA shutdown current) makes the SSM2250 an ideal speaker amplifier for battery powered applications.
- 英語データシート Rev A, 06/2005 (pdf 245kB)
- (データシート利用上の注意)
Features
- Part of SoundMAX® audio solution for Destop Computers
- Mono 1.5 W Differential or Stereo 250 mW Output
- Single-Supply Operation: +2.7 V to +6 V
- Low Shutdown Current = 60 µA
- PC 98/99 Compliant
- Low Distortion: 0.2% THD at 1.5 W
- Wide Bandwidth: 4 MHz
- Unity-Gain Stable
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Mono 1.5 W/Stereo 250 mW Power Amplifier
SSM2250 に関するその他のブロック図
Mono 1.5 W/Stereo 250 mW Power Amplifier
10-Lead MSOP (RM-Suffix) Pin Configuration
14-Lead TSSOP (RU-Suffix) Pin Configuration
Functional Block Diagram for SSM2250
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
SSM2250 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| SSM2250RM-REEL | 製造中 | 10 ld MSOP | 10 | 工業用 | $1.05 | - |
N
成分表 |
お問い合わせ | カートに入れる |
| SSM2250RMZ-REEL | 製造中 | 10 ld MSOP | 10 | 工業用 | $1.00 | 12/05/2008 |
Y
成分表 |
お問い合わせ | カートに入れる |
| SSM2250RU-REEL | 製造中 | 14 ld TSSOP | 14 | 工業用 | $1.05 | 12/05/2008 |
N
成分表 |
お問い合わせ | カートに入れる |
| SSM2250RUZ | 製造中 | 14 | 工業用 | $1.00 | 12/05/2008 |
Y
成分表 |
お問い合わせ | カートに入れる | |
| SSM2250RUZ-REEL | 製造中 | 14 ld TSSOP | 14 | 工業用 | $1.00 | 01/23/2009 |
Y
成分表 |
お問い合わせ | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close