ADM692A:  マイクロプロセッサ監視回路:バックアップ用バッテリへの切替え、ウォッチドッグ機能、電源障害通知、4.4V閾値電圧、アクティブ・ロー・リセット、250mA出力電流

ADM690A/ADM692A/ADM802L/M/ADM805L/Mの監視回路ファミリーは、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行う、フル機能シングルチップ・ソリューションです。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、電源障害通知などの機能を備えています。

このファミリーは8ピン・パッケージで提供され、以下の ...続きを見る

ADM692A:  マイクロプロセッサ監視回路:バックアップ用バッテリへの切替え、ウォッチドッグ機能、電源障害通知、4.4V閾値電圧、アクティブ・ロー・リセット、250mA出力電流

製品概要

ADM690A/ADM692A/ADM802L/M/ADM805L/Mの監視回路ファミリーは、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行う、フル機能シングルチップ・ソリューションです。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、電源障害通知などの機能を備えています。

このファミリーは8ピン・パッケージで提供され、以下の機能を備えています。

  • パワーアップ、パワーダウン、電圧低下時のパワーオン・リセット出力。VCCが1V以下の間、RESET出力をオンに維持
  • CMOS RAM、CMOSマイクロプロセッサ、またはその他の低消費電力デバイスを対象とするバッテリのバックアップ切替え
  • ウォッチドッグ・タイマー(オプション)が1.6秒以内にトグルされなかった場合にリセット・パルス生成
  • 電源障害通知、電池残量不足検出、+5V以外の電源電圧監視のための1.25V閾値検出
  • リセットの閾値電圧は、ADM690A/ADM802L/ADM805Lでは4.65V、ADM692A/ADM802M/ADM805Mでは4.40Vです。

    ADM802L/ADM802Mは、±2%の電源障害精度を保証します。

    特長

    • 高精度電圧モニタ
    • 4.65V:ADM690A/ADM802L/ADM805L
    • 4.40V:ADM692A/ADM802M/ADM805M
    • VCC=1Vまで有効なリセット信号を出力
    • リセット・タイムアウト間隔:200m秒
    • ウォッチドッグ・タイマー:1.6秒
    • 100μAの静止電源電流
    • 自動バッテリ・バックアップ電源スイッチング
    • 電源異常監視用の電圧モニタ
    • ADM802L/Mで±2%の電源異常検出精度
    • 小型マイクロSOICパッケージ(ADM690A)

    Diagrams

    • 拡大
    • シンボル&フットプリント
    ADM692A Diagram
    Functional Block Diagram for ADM692A

    仕様

    Typ Watchdog Timeout (ms) 1600
    Batt-Backup-Flg Yes
    Chip Enable Gating ---
    Package DIP,SOIC
    Reset Threshold Summary 4.4V
    Reset Output-Stage Active-Low/Push-Pull
    Min Reset Timeout (ms) 140
    Backup-Battery Switch Yes

    その他の製品を探す

    AD5100 - システム管理用IC、設定可能な4個の電圧モニタと監視機能

    新製品情報のRSSフィードを取得
    Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Backup-Battery Switch Chip Enable Gating Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    ADM8696 1.3V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status $2.72
    ADM8697 1.3V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status $2.72
    ADM696 1.3V (Adjustable) 35 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout $2.63
    ADM697 1.3V (Adjustable) 35 Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status $2.63
    ADM692 4.4V 35 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator $2.42
    ADM692A 4.4V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout $1.68
    ADM693 4.4V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA $2.73
    ADM693A 4.4V 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout $1.85
    ADM8692 4.4V 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout $2.72
    ADM8693 4.4V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout $2.72
    ADM800 4.4V & 4.65V 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold $2.33
    ADM802 4.4V & 4.65V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current $2.23
    ADM805 4.4V & 4.65V 140 Active-High/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout $2.23
    ADM690 4.65V 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input $2.42
    ADM690A 4.65V 140 Active-Low/Push-Pull Yes ---