ADM697: マイクロプロセッサ監視回路:チップ・イネーブル信号、調節可能な電源電圧不足監視、調節可能なウォッチドッグ時間、低電源電圧、電源障害通知、ウォッチドッグ状態の出力、100mA出力電流
ADM696/ADM697の監視回路は、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行うフル機能のシングルチップ・ソリューションを提供します。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、CMOS RAMの書込み保護、電源障害通知などの機能を備えています。
ADM696/ADM697には、16ピンDIPとSOPのパッケージがあ ...続きを見る
ADM697: マイクロプロセッサ監視回路:チップ・イネーブル信号、調節可能な電源電圧不足監視、調節可能なウォッチドッグ時間、低電源電圧、電源障害通知、ウォッチドッグ状態の出力、100mA出力電流
製品概要
ADM696/ADM697の監視回路は、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行うフル機能のシングルチップ・ソリューションを提供します。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、CMOS RAMの書込み保護、電源障害通知などの機能を備えています。
ADM696/ADM697には、16ピンDIPとSOPのパッケージがあります。以下の機能を備えています。
ADM696/ADM697は、高度なエピタキシャルCMOSプロセスによって製造され、低消費電力(5mW)、超高速のチップ・イネーブル・ゲーティング(5ns)、そして高い信頼性を備えています。VCCが1V以下の間、RESET信号を維持します。また、電力切替え回路は電圧降下が最小となるように設計されており、外付けパス・トランジスタを追加することなく最大100mAの大出力電流を駆動できます。
特長
- MAX696/MAX697の上位改良製品
- 全温度範囲で仕様を規定
- 調整可能なLOWライン電圧モニタ
- 電源OK/リセット時間遅延
- VCC=1Vまで有効なRESET
- ウォッチドッグ・タイマ:100ms、1.6sまたは調整可能
- 低スイッチオン抵抗:通常1.5Ω、バックアップ時20Ω
- 600nAのスタンバイ電流
- 自動バッテリ・バックアップ・スイッチング(ADM696)
- チップ・イネーブル信号の超高速ゲート動作(ADM697)
- 電源障害または低バッテリ警報用の電源モニタ
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
マイクロプロセッサ監視回路:チップ・イネーブル信号、調節可能な電源電圧不足監視、調節可能なウォッチドッグ時間、低電源電圧、電源障害通知、ウォッチドッグ状態の出力、100mA出力電流
Functional Block Diagram for ADM697
AD5100 - システム管理用IC、設定可能な4個の電圧モニタと監視機能
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Backup-Battery Switch | Chip Enable Gating | Typ Watchdog Timeout (ms) | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADM8696 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status | $2.72 |
| ADM8697 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status | $2.72 |
| ADM696 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout | $2.63 |
| ADM697 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status | $2.63 |
| ADM692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator | $2.42 |
| ADM692A | 4.4V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout | $1.68 |
| ADM693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA | $2.73 |
| ADM693A | 4.4V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout | $1.85 |
| ADM8692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout | $2.72 |
| ADM8693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout | $2.72 |
| ADM800 | 4.4V & 4.65V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold | $2.33 |
| ADM802 | 4.4V & 4.65V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current | $2.23 |
| ADM805 | 4.4V & 4.65V | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout | $2.23 |
| ADM690 | 4.65V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP | Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input | $2.42 |
| ADM690A | 4.65V | 140 | Active-Low/Push-Pull | Yes | --- |