ADM805: マイクロプロセッサ監視回路:バックアップ用バッテリへの切替え、ウォッチドッグ機能、電源障害通知、4.4V/4.65V閾値電圧、アクティブ・ハイ・リセット、250mA出力電流
ADM690A/ADM692A/ADM802L/M/ADM805L/Mの監視回路ファミリーは、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行う、フル機能シングルチップ・ソリューションです。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、電源障害通知などの機能を備えています。
このファミリーは8ピン・パッケージで提供され、以下の機 ...続きを見る
ADM805: マイクロプロセッサ監視回路:バックアップ用バッテリへの切替え、ウォッチドッグ機能、電源障害通知、4.4V/4.65V閾値電圧、アクティブ・ハイ・リセット、250mA出力電流
製品概要
ADM690A/ADM692A/ADM802L/M/ADM805L/Mの監視回路ファミリーは、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行う、フル機能シングルチップ・ソリューションです。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、電源障害通知などの機能を備えています。
このファミリーは8ピン・パッケージで提供され、以下の機能を備えています。
リセットの閾値電圧は、ADM690A/ADM802L/ADM805Lでは4.65V、ADM692A/ADM802M/ADM805Mでは4.40Vです。
ADM802L/ADM802Mは、±2%の電源障害精度を保証します。
- 日本語データシート Rev 0, 01/1999 (pdf 106kB)
- 英語データシート Rev 0, 09/2002 (pdf 329kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 688kB)
特長
- 高精度電圧モニタ
- 4.65V:ADM690A/ADM802L/ADM805L
- 4.40V:ADM692A/ADM802M/ADM805M
- VCC=1Vまで有効なリセット信号を出力
- リセット・タイムアウト間隔:200ms
- ウォッチドッグ・タイマー:1.6s
- 100μAの静止電源電流
- 自動バッテリ・バックアップ電源スイッチング
- 電源障害監視用の電圧モニタ
- ADM802L/Mで±2%の電源障害検出精度
- 小型のマイクロSOICパッケージ(ADM690A)
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
マイクロプロセッサ監視回路:バックアップ用バッテリへの切替え、ウォッチドッグ機能、電源障害通知、4.4V/4.65V閾値電圧、アクティブ・ハイ・リセット、250mA出力電流
Functional Block Diagram for ADM805
AD5100 - システム管理用IC、設定可能な4個の電圧モニタと監視機能
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Backup-Battery Switch | Chip Enable Gating | Typ Watchdog Timeout (ms) | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADM8696 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status | $2.72 |
| ADM8697 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status | $2.72 |
| ADM696 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout | $2.63 |
| ADM697 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status | $2.63 |
| ADM692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator | $2.42 |
| ADM692A | 4.4V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout | $1.68 |
| ADM693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA | $2.73 |
| ADM693A | 4.4V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout | $1.85 |
| ADM8692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout | $2.72 |
| ADM8693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout | $2.72 |
| ADM800 | 4.4V & 4.65V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold | $2.33 |
| ADM802 | 4.4V & 4.65V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current | $2.23 |
| ADM805 | 4.4V & 4.65V | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout | $2.23 |
| ADM690 | 4.65V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP | Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input | $2.42 |
| ADM690A |