ADM8696:  マイクロプロセッサ監視回路

ADM8696/ADM8697の監視回路は、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行うフル機能のシングルチップ・ソリューションを提供します。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、CMOS RAMの書込み保護、電源障害通知などの機能を備えています。

ADM8696/ADM8697には、16ピンDIPとSOP(TSS ...続きを見る

ADM8696:  マイクロプロセッサ監視回路

製品概要

ADM8696/ADM8697の監視回路は、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行うフル機能のシングルチップ・ソリューションを提供します。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、CMOS RAMの書込み保護、電源障害通知などの機能を備えています。

ADM8696/ADM8697には、16ピンDIPとSOP(TSSOPを含む)のパッケージがあります。以下の機能を備えています。

  • パワーアップ、パワーダウン、電圧低下時のパワーオン・リセット出力。RESETの閾値電圧は外付けの分圧抵抗で調節可能。VCCが1V以下の間、RESET出力をオンに維持
  • ウォッチドッグ・タイマー(オプション)が指定時間内にトグルされなかった場合にリセット・パルス生成
  • ウォッチドッグ・タイムアウトと電源電圧不足の出力が別
  • リセット期間とウォッチドッグ・タイムアウト時間が調節可能
  • 電源障害通知、電池残量不足検出、VCC以外の電源電圧監視のための1.3V閾値検出
  • CMOS RAM、CMOSマイクロプロセッサ、またはその他の低消費電力ロジックを対象とするバッテリのバックアップ切替え(ADM8696)
  • CMOS RAMまたはEEPROMの書込み保護(ADM8697)
  • Diagrams

    ADM8696 Diagram
    Functional Block Diagram for ADM8696

    仕様

    Typ Watchdog Timeout (ms) 100,1600,adj.
    Batt-Backup-Flg Yes
    Chip Enable Gating ---
    Package DIP,SOIC,SOP
    Reset Threshold Summary 1.3V
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
    Min Reset Timeout (ms) 35 (Adjustable)
    Backup-Battery Switch Yes

    その他の製品を探す

    AD5100 - システム管理用IC、設定可能な4個の電圧モニタと監視機能

    新製品情報のRSSフィードを取得
    Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Backup-Battery Switch Chip Enable Gating Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    ADM8696 1.3V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status $2.72
    ADM8697 1.3V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status $2.72
    ADM696 1.3V (Adjustable) 35 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout $2.63
    ADM697 1.3V (Adjustable) 35 Active-High/Push-Pull, Active-Low/Push-Pull No Yes 100, 1,600, adj. DIP, SOIC µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status $2.63
    ADM692 4.4V 35 Active-Low/Push-Pull Yes --- 100, 1,600, adj. DIP µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator $2.42
    ADM692A 4.4V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout $1.68
    ADM693 4.4V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA $2.73
    ADM693A 4.4V 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout $1.85
    ADM8692 4.4V 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP, SOIC µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout $2.72
    ADM8693 4.4V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC, SOP µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout $2.72
    ADM800 4.4V & 4.65V 140 (Adjustable) Active-High/Open-Drain, Active-Low/Push-Pull Yes Yes 100, 1,600, adj. DIP, SOIC µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold $2.33
    ADM802 4.4V & 4.65V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current $2.23
    ADM805 4.4V & 4.65V 140 Active-High/Push-Pull Yes --- 1,600 DIP, SOIC µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout $2.23
    ADM690 4.65V 35 Active-Low/Push-Pull Yes --- 100, 1,600 DIP Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input $2.42
    ADM690A 4.65V 140 Active-Low/Push-Pull Yes --- 1,600 DIP, SOIC, SOP µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold $1.52
    ADM691 4.65V 35 (Adjustable) Active-High/Push-Pull, Active-Low/Push-Pull Yes Yes