ADM8697: マイクロプロセッサ監視回路:チップ・イネーブル信号、調節可能な電源電圧不足監視、調節可能なウォッチドッグ時間、低電源電圧、電源障害通知、ウォッチドッグ状態の出力、低消費電力、ADM697の後継デバイス
ADM8696/ADM8697の監視回路は、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行うフル機能のシングルチップ・ソリューションを提供します。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、CMOS RAMの書込み保護、電源障害通知などの機能を備えています。
ADM8696/ADM8697には、16ピンDIPとSOP(TSS ...続きを見る
ADM8697: マイクロプロセッサ監視回路:チップ・イネーブル信号、調節可能な電源電圧不足監視、調節可能なウォッチドッグ時間、低電源電圧、電源障害通知、ウォッチドッグ状態の出力、低消費電力、ADM697の後継デバイス
製品概要
ADM8696/ADM8697の監視回路は、マイクロプロセッサ・システムの電源電圧監視とバッテリ制御を行うフル機能のシングルチップ・ソリューションを提供します。プロセッサのリセット、バックアップ用バッテリへの切替え、ウォッチドッグ・タイマー、CMOS RAMの書込み保護、電源障害通知などの機能を備えています。
ADM8696/ADM8697には、16ピンDIPとSOP(TSSOPを含む)のパッケージがあります。以下の機能を備えています。
- 日本語データシート Rev 0, 01/1999 (pdf 163kB)
- 英語データシート Rev 0, 09/2002 (pdf 196kB)
- (データシート利用上の注意)
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
マイクロプロセッサ監視回路:チップ・イネーブル信号、調節可能な電源電圧不足監視、調節可能なウォッチドッグ時間、低電源電圧、電源障害通知、ウォッチドッグ状態の出力、低消費電力、ADM697の後継デバイス
Functional Block Diagram for ADM8697
AD5100 - システム管理用IC、設定可能な4個の電圧モニタと監視機能
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Backup-Battery Switch | Chip Enable Gating | Typ Watchdog Timeout (ms) | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADM8696 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status | $2.72 |
| ADM8697 | 1.3V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status | $2.72 |
| ADM696 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout | $2.63 |
| ADM697 | 1.3V (Adjustable) | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status | $2.63 |
| ADM692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator | $2.42 |
| ADM692A | 4.4V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout | $1.68 |
| ADM693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA | $2.73 |
| ADM693A | 4.4V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout | $1.85 |
| ADM8692 | 4.4V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout | $2.72 |
| ADM8693 | 4.4V | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout | $2.72 |
| ADM800 | 4.4V & 4.65V | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold | $2.33 |
| ADM802 | 4.4V & 4.65V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current | $2.23 |
| ADM805 | 4.4V & 4.65V | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout | $2.23 |
| ADM690 | 4.65V | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP | Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input | $2.42 |
| ADM690A | 4.65V | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC, SOP | µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold | $1.52 |
| ADM691 | 4.65V |