ADP1706:  リニア・レギュレータ、1A、低ドロップアウト、CMOS

ADP1706/ADP1707/ADP1708は2.5~5.5Vの入力電圧で動作し、最大1Aの出力電流を供給するCMOS、低ドロップアウトのリニア・レギュレータです。独自の最新アーキテクチャにより、小型の4.7μFセラミック出力コンデンサを使用し、高い電源変動除去比と優れたラインおよび負荷過渡応答性を提供します。

ADP1706/ADP1707には、16種の固定出力電圧オプションが ...続きを見る

ADP1706:  リニア・レギュレータ、1A、低ドロップアウト、CMOS

製品概要

ADP1706/ADP1707/ADP1708は2.5~5.5Vの入力電圧で動作し、最大1Aの出力電流を供給するCMOS、低ドロップアウトのリニア・レギュレータです。独自の最新アーキテクチャにより、小型の4.7μFセラミック出力コンデンサを使用し、高い電源変動除去比と優れたラインおよび負荷過渡応答性を提供します。

ADP1706/ADP1707には、16種の固定出力電圧オプションが用意されています。ADP1708は、外付け分圧器によって出力電圧を0.8~5.0Vの範囲で設定できる調整可能バージョンです。ADP1706はソフト・スタート用コンデンサを外付けして、スタートアップ時間を設定できます。ADP1707とADP1708は、スタートアップ時間を100μs(typ)に設定できるソフト・スタート用コンデンサを内蔵しています。ADP1707には、出力を外部電圧レールまたはリファレンス電圧に追従させることができるトラッキング機能があります。

ADP1706/ADP1707/ADP1708は、8ピンの露出パドル付きSOICパッケージと8ピン、3mm×3mmの露出パドル付きLFCSPで提供しており、きわめてコンパクトなソリューションになるだけでなく、小型で薄型のフットプリントで最大1Aの出力電流が必要なアプリケーション向けに優れた熱性能を提供します。

アプリケーション

  • ノートブック・コンピュータ
  • メモリ部品
  • 通信装置
  • ネットワーク装置
  • DSP/FPGA/マイクロプロセッサ用電源
  • 計測装置/データ・アクイジション・システム
  • 特長

    • 最大出力電流:1A
    • 入力電圧範囲:2.5~5.5V
    • 低いシャットダウン電流:1μA未満
    • 低いドロップアウト電圧:345mV@1A負荷
    • 初期精度:±1%
    • ライン、負荷、温度の変動に対する精度:±2.5%
    • 電流制限およびサーマル過負荷保護
    • ソフト・スタート機能付きの16種の固定出力電圧オプション:0.75~3.3V(ADP1706)
    • トラッキング機能付きの16種の固定出力電圧オプション:0.75~3.3V(ADP1707)
    • 調整可能な出力電圧オプション:0.8~5.0V(ADP1708)
    • 小型の4.7μFセラミック出力コンデンサで安定動作
    • 優れた負荷/ライン過渡応答

    ブロック図

    ADP1706回路図
    ADP1706回路図

    仕様

    Vout Preset Voltages (V) 16 Options 0.75V to 3.3V
    Vin Range (Vmin to Vmax) 2.5 to 5.5
    Iout (max) 1A
    Supply Current (max) 1.55mA
    V-dropout@Rated Iout (mV) 365mV
    Tot Accuracy (±%) 1.5%
    Package LFCSP-8,SOIC-8
    # of Outputs 1
    Line Regulation n/a
    Load Regulation n/a
    Shutdown Yes
    Operating Temp Range -40 to +125

    その他の製品を探す

    ADP2108 -  DC/DCコンバータ、ステップダウン、600mA、小型、3MHz

    新製品情報のRSSフィードを取得
    Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
    ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
    ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
    ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
    ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
    ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
    ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
    ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
    ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max