ADP1707: リニア・レギュレータ、1A、低ドロップアウト、CMOS、トラッキング機能付き
ADP1706/ADP1707/ADP1708は2.5~5.5Vの入力電圧で動作し、最大1Aの出力電流を供給するCMOS、低ドロップアウトのリニア・レギュレータです。独自の最新アーキテクチャにより、小型の4.7μFセラミック出力コンデンサを使用し、高い電源変動除去比と優れたラインおよび負荷過渡応答性を提供します。
ADP1706/ADP1707には、16種の固定出力電圧オプションが ...続きを見る
ADP1707: リニア・レギュレータ、1A、低ドロップアウト、CMOS、トラッキング機能付き
製品概要
ADP1706/ADP1707/ADP1708は2.5~5.5Vの入力電圧で動作し、最大1Aの出力電流を供給するCMOS、低ドロップアウトのリニア・レギュレータです。独自の最新アーキテクチャにより、小型の4.7μFセラミック出力コンデンサを使用し、高い電源変動除去比と優れたラインおよび負荷過渡応答性を提供します。
ADP1706/ADP1707には、16種の固定出力電圧オプションが用意されています。ADP1708は、外付け分圧器によって出力電圧を0.8~5.0Vの範囲で設定できる調整可能バージョンです。ADP1706はソフト・スタート用コンデンサを外付けして、スタートアップ時間を設定できます。ADP1707とADP1708は、スタートアップ時間を100μs(typ)に設定できるソフト・スタート用コンデンサを内蔵しています。ADP1707には、出力を外部電圧レールまたはリファレンス電圧に追従させることができるトラッキング機能があります。
ADP1706/ADP1707/ADP1708は、8ピンの露出パドル付きSOICパッケージと8ピン、3mm×3mmの露出パドル付きLFCSPで提供しており、きわめてコンパクトなソリューションになるだけでなく、小型で薄型のフットプリントで最大1Aの出力電流が必要なアプリケーション向けに優れた熱性能を提供します。
アプリケーション
- 日本語データシート Rev 0, 06/2007 (pdf 902kB)
- 英語データシート Rev 0, 07/2007 (pdf 555kB)
- (データシート利用上の注意)
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
特長
- 最大出力電流:1A
- 入力電圧範囲:2.5~5.5V
- 低いシャットダウン電流:1μA未満
- 低いドロップアウト電圧:345mV@1A負荷
- 初期精度:±1%
- ライン、負荷、温度の変動に対する精度:±2.5%
- 電流制限およびサーマル過負荷保護
- ソフト・スタート機能付きの16種の固定出力電圧オプション:0.75~3.3V(ADP1706)
- トラッキング機能付きの16種の固定出力電圧オプション:0.75~3.3V(ADP1707)
- 調整可能な出力電圧オプション:0.8~5.0V(ADP1708)
- 小型の4.7μFセラミック出力コンデンサで安定動作
- 優れた負荷/ライン過渡応答
ブロック図
- 拡大
- その他
- シンボル&フットプリント
DP1707回路図と出力電圧トラッキング
リニア・レギュレータ、1A、低ドロップアウト、CMOS、トラッキング機能付き
DP1707回路図と出力電圧トラッキング
仕様
| Vout Preset Voltages (V) | 16 Options 0.75V to 3.3V,With Tracking |
| Vin Range (Vmin to Vmax) | 2.5 to 5.5 |
| Iout (max) | 1A |
| Supply Current (max) | 1.55mA |
| V-dropout@Rated Iout (mV) | 365mV |
| Tot Accuracy (±%) | 1.5% |
| Package | LFCSP-8,SOIC-8 |
| # of Outputs | 1 |
| Line Regulation | n/a |
| Load Regulation | n/a |
| Shutdown | Yes |
| Operating Temp Range | -40 to +125 |
ADP2108 - DC/DCコンバータ、ステップダウン、600mA、小型、3MHz
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA |