ADP1714:  リニア・レギュレータ、低ドロップアウト、300mA、CMOS

ADP1712/ADP1713/ADP1714は、小型の5ピンTSOTパッケージを採用した低ドロップアウトのリニア・レギュレータで、2.5~5.5Vの入力電圧で動作して、最大300mAの出力電流を供給します。300mAの負荷時に170mVの低いドロップアウト電圧は効率を向上し、広い入力電圧範囲の動作を可能にします。最新のスケーリング・アーキテクチャの採用により、100μA負荷の駆動時に消費 ...続きを見る

ADP1714:  リニア・レギュレータ、低ドロップアウト、300mA、CMOS

製品概要

ADP1712/ADP1713/ADP1714は、小型の5ピンTSOTパッケージを採用した低ドロップアウトのリニア・レギュレータで、2.5~5.5Vの入力電圧で動作して、最大300mAの出力電流を供給します。300mAの負荷時に170mVの低いドロップアウト電圧は効率を向上し、広い入力電圧範囲の動作を可能にします。最新のスケーリング・アーキテクチャの採用により、100μA負荷の駆動時に消費されるグラウンドへの電流が75μAときわめて低く抑えられるため、ADP1712/ADP1713/ADP1714はバッテリ駆動の携帯型機器に最適です。

ADP1712/ADP1713/ADP1714は、16の固定出力電圧オプションを備えています。ADP1712には、1個の分圧器を外付けして出力電圧を0.8~5Vの範囲で任意に設定できる調整可能タイプもあります。ADP1712の固定タイプでは、1個のコンデンサを外付けして、ソフト・スタート時間を設定できます。ADP1713では、リファレンス・バイパス用コンデンサを接続して、出力電圧ノイズを低減し、電源電圧変動除去比を改善できます。ADP1714は、外部電圧レールまたはリファレンスに出力が追従できるようにするトラッキング機能を内蔵しています。

ADP1712/ADP1713/ADP1714は、容量の小さい2.2μFセラミック出力コンデンサを使用して安定した動作を維持するように最適化されているため、良好な過渡性能が確保されると同時に、ボードの占有スペースが最小限に抑えられます。1本のイネーブル・ピンで全デバイスの出力電圧を制御し、INが最小スレッショールドよりも低い電圧に低下したときに、アンダー電圧ロックアウト回路がレギュレータをディスエーブルにします。短絡保護回路と熱過負荷保護回路を備え、悪条件下でもデバイスの損傷を防止します。

アプリケーション

  • 携帯電話
  • デジタル・カメラおよびオーディオ機器
  • バッテリ駆動の携帯型機器
  • ポストDC-DCレギュレーション
  • 特長

    • 最大出力電流:300mA
    • 入力電圧範囲:2.5~5.5V
    • 高い軽負荷効率:
      IGND = 100μA負荷で75μA
    • 低いシャットダウン電流: <1 μA
    • きわめて低いドロップアウト電圧: 170 mV @ 300 mA load
    • 初期精度: ±1%
    • ライン、負荷、温度の変動に対する精度: ±2%
    • ソフト・スタート時間の設定が可能な16の固定出力電圧オプション:0.75~3.3V(ADP1712)
    • 調整可能な出力電圧オプション:0.8~5V(ADP1712の調整可能タイプ)
    • リファレンス・バイパス付きの16の固定出力電圧オプション:0.75~3.3V(ADP1713)
    • トラッキング付きの16の固定出力電圧オプション:0.75~3.3V(ADP1714)
    • 低い出力ノイズ:40μV rms

    Diagrams

    ADP1714 Diagram
    Functional Block Diagram for ADP1714

    仕様

    Vout Preset Voltages (V) 16 Options 0.75V to 3.3V
    Vin Range (Vmin to Vmax) 2.5 to 5.5
    Iout (max) 300mA
    Supply Current (max) 420µA
    V-dropout@Rated Iout (mV) 200mV
    Tot Accuracy (±%) 2%
    Package TSOT-5
    # of Outputs 1
    Line Regulation n/a
    Load Regulation n/a
    Shutdown Yes
    Operating Temp Range -40 to +125

    その他の製品を探す

    ADP2108 -  DC/DCコンバータ、ステップダウン、600mA、小型、3MHz

    新製品情報のRSSフィードを取得
    Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
    ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
    ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
    ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
    ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
    ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
    ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
    ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
    ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
    ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max