ADP1715: リニア・レギュレータ、低ドロップアウト、トラッキング機能付き、500mA
ADP1715/ADP1716は、2.5~5.5Vの電源電圧で動作し、最大500mAの出力電流を供給する低ドロップアウトのCMOSリニア・レギュレータです。最新の独自アーキテクチャを採用し、容量の小さい2.2µFのセラミック出力コンデンサを外付けするだけで、高い電源電圧変動除去比性能を発揮し、優れたラインおよび負荷トランジェント応答性を達成します。
製品には、3つのバージ ...続きを見る
ADP1715: リニア・レギュレータ、低ドロップアウト、トラッキング機能付き、500mA
製品概要
ADP1715/ADP1716は、2.5~5.5Vの電源電圧で動作し、最大500mAの出力電流を供給する低ドロップアウトのCMOSリニア・レギュレータです。最新の独自アーキテクチャを採用し、容量の小さい2.2µFのセラミック出力コンデンサを外付けするだけで、高い電源電圧変動除去比性能を発揮し、優れたラインおよび負荷トランジェント応答性を達成します。
製品には、3つのバージョンが用意されています。すなわち、固定出力電圧オプションおよび可変ソフト・スタートのバージョン(ADP1715)、出力電圧の調整が可能で、固定ソフト・スタートのバージョン(調整可能ADP1715)、固定出力電圧オプションに電圧トラッキング機能を備えたバージョン(ADP1716)があります。固定出力電圧オプションは、0.75~3.3Vの16個の電圧値のうちの1つに内部設定されます。調整可能な出力電圧は、OUTとADJの各ピンの間に分圧器を外付けする方法で、0.8V~5.0Vの任意の電圧値に設定できます。可変ソフト・スタートではSSピンにコンデンサを外付けして、出力電圧ランプを制御します。トラッキングは、出力電圧をTRKピンの電圧またはそれよりも低い電圧に制限します。
ADP1715/ADP1716は、8ピンの熱強化型MSOPパッケージで提供され、非常にコンパクトなソリューションを実現するだけでなく、最大500mAの出力電流を必要とするアプリケーション用に、優れた熱的性能を小さな薄型のフットプリントで発揮します。
アプリケーション
- 英語データシート Rev 0, 10/2006 (pdf 598kB)
- (データシート利用上の注意)
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
特長
- 最大出力電流:500mA
- 入力電圧範囲:2.5~5.5V
- シャットダウン時の低消費電流:< 1µA
- 低ドロップアウト電圧
250mV@500mA負荷
50mV@100mA負荷 - 初期精度:±1%
- ライン、負荷、温度変動に対する精度:±3%
- 0.75~3.3Vの範囲でトラッキング付きの16の固定出力電圧オプション
- 0.8V~5.0Vの任意の電圧値に設定可能
- 容量の小さな2.2µFセラミック出力コンデンサにより動作安定化
- 優れた負荷/ライン・トランジェント応答性
- 電流制限およびサーマル過負荷保護
- ロジック制御のイネーブル設定
- 8ピンの熱強化型MSOPパッケージ
仕様
| Vout Preset Voltages (V) | 16 Options 0.75V to 3.3V |
| Vin Range (Vmin to Vmax) | 2.5 to 5.5 |
| Iout (max) | 500mA |
| Supply Current (max) | 650µA |
| V-dropout@Rated Iout (mV) | 250mV |
| Tot Accuracy (±%) | 2% |
| Package | MSOP-8 |
| # of Outputs | 1 |
| Line Regulation | 1.1mV/V |
| Load Regulation | 15µV/mA |
| Shutdown | Yes |
| Operating Temp Range | -40 to +125 |
ADP2108 - DC/DCコンバータ、ステップダウン、600mA、小型、3MHz
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA |