ADP1716:  リニア・レギュレータ、低ドロップアウト、トラッキング機能付き、500mA

ADP1715/ADP1716は、2.5~5.5Vの電源電圧で動作し、最大500mAの出力電流を供給する低ドロップアウトのCMOSリニア・レギュレータです。最新の独自アーキテクチャを採用し、容量の小さい2.2µFのセラミック出力コンデンサを外付けするだけで、高い電源電圧変動除去比性能を発揮し、優れたラインおよび負荷トランジェント応答性を達成します。

製品には、3つのバージ ...続きを見る

ADP1716:  リニア・レギュレータ、低ドロップアウト、トラッキング機能付き、500mA

製品概要

ADP1715/ADP1716は、2.5~5.5Vの電源電圧で動作し、最大500mAの出力電流を供給する低ドロップアウトのCMOSリニア・レギュレータです。最新の独自アーキテクチャを採用し、容量の小さい2.2µFのセラミック出力コンデンサを外付けするだけで、高い電源電圧変動除去比性能を発揮し、優れたラインおよび負荷トランジェント応答性を達成します。

製品には、3つのバージョンが用意されています。すなわち、固定出力電圧オプションおよび可変ソフト・スタートのバージョン(ADP1715)、出力電圧の調整が可能で、固定ソフト・スタートのバージョン(調整可能ADP1715)、固定出力電圧オプションに電圧トラッキング機能を備えたバージョン(ADP1716)があります。固定出力電圧オプションは、0.75~3.3Vの16個の電圧値のうちの1つに内部設定されます。調整可能な出力電圧は、OUTとADJの各ピンの間に分圧器を外付けする方法で、0.8V~5.0Vの任意の電圧値に設定できます。可変ソフト・スタートではSSピンにコンデンサを外付けして、出力電圧ランプを制御します。トラッキングは、出力電圧をTRKピンの電圧またはそれよりも低い電圧に制限します。

ADP1715/ADP1716は、8ピンの熱強化型MSOPパッケージで提供され、非常にコンパクトなソリューションを実現するだけでなく、最大500mAの出力電流を必要とするアプリケーション用に、優れた熱的性能を小さな薄型のフットプリントで発揮します。

アプリケーション

  • ノートブック・コンピュータ
  • メモリ部品
  • 通信装置
  • ネットワーク装置
  • DSP/FPGA/P用の電源
  • 計測機器/データ・アクイジション・システム
  • 特長

    • 最大出力電流:500mA
    • 入力電圧範囲:2.5~5.5V
    • シャットダウン時の低消費電流:< 1A
    • 低ドロップアウト電圧
      250 mV @ 500 mA負荷
      50 mV @ 100 mA負荷
    • 初期精度:±1%
    • ライン、負荷、温度変動に対する精度:±3%
    • 0.75~3.3Vの範囲でトラッキング付きの16の固定出力電圧オプション
    • 容量の小さな2.2Fセラミック出力コンデンサにより動作安定化
    • 優れた負荷/ライン・トランジェント応答性
    • 電流制限およびサーマル過負荷保護
    • ロジック制御のイネーブル設定
    • 8ピンの熱強化型MSOPパッケージ

    ブロック図

    ADP1716代表的な応用回路
    ADP1716代表的な応用回路

    仕様

    Vout 16 Options 0.75V to 3.3V
    Vin Range (Vmin to Vmax) 2.5 to 5.5
    Iout (max) 500mA
    Supply Current (max) 650µA
    V-dropout@Rated Iout (mV) 250mV
    Tot Accuracy (±%) 2%
    Package MSOP-8
    # of Outputs 1
    Line Regulation 1.1mV/V
    Load Regulation 15µV/mA
    Shutdown Yes
    Operating Temp Range -40 to +125

    その他の製品を探す

    ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator

    ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

    新製品情報のRSSフィードを取得
    Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
    ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
    ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
    ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
    ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
    ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
    ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 - 200mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
    ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 - 200mV - - Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
    ADP1710 16 Presets From 0.75-3.3V 0.8V to 5.0V 150mA 2.5 to 5.5 1.3mA 150mV to 180mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $0.41
    ADP1711 16 Presets From 0.75-3.3V n/a 150mA 2.5 to 5.5 1.3mA 150mV to 180mV 1% @ Iout = 1mA 2% @ 0.1 mA - Iout max Yes 150 mA, Low Dropout, CMOS, Linear Regulator +2.5 to +5.5 -40 to +125 $0.45
    ADP1712 16 Presets From 0.75-3.3V 0.8V to 5.0V 300mA 2.5 to 5.5 420µA 200mV to 400mV