ADP1720: リニア・レギュレータ、50mA、高電圧、マイクロパワー
ADP1720は高電圧、マイクロパワー、低ドロップアウトのリニア・レギュレータです。ADP1720は4~28Vの広い入力電圧範囲で動作し、最大50mAの出力電流を供給します。静止電流がわずか28μAであり、マイクロパワー・シャットダウン・モードを備えているため、低い静止電流が要求されるアプリケーションに最適です。
ADP1720には、3.3Vと5Vの固定出力電圧タイプがあ ...続きを見る
ADP1720: リニア・レギュレータ、50mA、高電圧、マイクロパワー
製品概要
ADP1720は高電圧、マイクロパワー、低ドロップアウトのリニア・レギュレータです。ADP1720は4~28Vの広い入力電圧範囲で動作し、最大50mAの出力電流を供給します。静止電流がわずか28μAであり、マイクロパワー・シャットダウン・モードを備えているため、低い静止電流が要求されるアプリケーションに最適です。
ADP1720には、3.3Vと5Vの固定出力電圧タイプがあります。また、出力電圧を1.225~5Vの範囲で任意に設定できる調整可能タイプもあります。外部回路からADP1720の出力をオンおよびオフに設定可能なイネーブル機能を備えています。起動を自動化するために、イネーブル・ピンを入力レールに直接接続できます。
ADP1720は、容量の小さい1μFセラミック出力コンデンサを使用して安定した動作を維持するように最適化されているため、良好な過渡性能が確保されると同時に、ボードの占有スペースが最小限に抑えられます。
ADP1720は-40~+125℃の温度範囲で動作し、電流制限保護回路および熱過負荷保護回路により悪条件下でもデバイスの損傷を防止します。
ADP1720は熱的性能が強化された小型のMSOPパッケージを採用し、低い熱抵抗値を備えるコンパクトなソリューションとなります。
アプリケーション
- 英語データシート Rev A, 08/2007 (pdf 363kB)
- (データシート利用上の注意)
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
特長
- 広い入力電圧範囲:4~28V
- 最大出力電流:50mA
- 低い軽負荷電流:
: 0μA負荷で28μA、
100μA負荷で35μA - 低いシャットダウン電流:0.7μA
- 低いドロップアウト電圧:275mV@50mA負荷
- 初期精度:±0.5%
- ライン、負荷、温度の変動に対する精度:±2%
- 容量の小さい1μFセラミック出力コンデンサで安定動作
- 3.3Vと5Vの固定出力電圧オプション
- 調整可能な出力電圧オプション:1.225~5V
- 電流制限および熱過負荷保護
- ロジック制御のイネーブル
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
リニア・レギュレータ、50mA、高電圧、マイクロパワー
Functional Block Diagram for ADP1720
ADP2108 - DC/DCコンバータ、ステップダウン、600mA、小型、3MHz
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 1.2A, Low-Vin, Low Dropout Linear Regulator |