ADP3303: リニア・レギュレータ、200mAの低ドロップアウト、高精度、anyCAP®
ADP3303は、高精度、低ドロップアウトのanyCAP®電圧レギュレータからなるADP330xファミリーの製品です。新開発のアーキテクチャとプロセス改良、ならびに新パッケージによって、従来のLDOを卓越しています。その構造は特許取得済みで、わずか0.47μFの出力コンデンサで安定化可能です。ESR(等価直列抵抗)の値に関係なく、あらゆるタイプのコンデンサで安定動作します。スペースが制約される用途 ...続きを見る
ADP3303: リニア・レギュレータ、200mAの低ドロップアウト、高精度、anyCAP®
製品概要
ADP3303は、高精度、低ドロップアウトのanyCAP®電圧レギュレータからなるADP330xファミリーの製品です。新開発のアーキテクチャとプロセス改良、ならびに新パッケージによって、従来のLDOを卓越しています。その構造は特許取得済みで、わずか0.47μFの出力コンデンサで安定化可能です。ESR(等価直列抵抗)の値に関係なく、あらゆるタイプのコンデンサで安定動作します。スペースが制約される用途には、セラミック・タイプ(MLCC)も使用できます。ADP3303の精度は室温で±0.8%ときわめて高く、さらに温度、入力電圧、負荷電流の全動作範囲で±1.4%の全体精度を実現します。またADP3303のドロップアウト電圧は200mAでわずか180mV(typ)です。
新しいアーキテクチャとプロセスに加え、アナログ・デバイセズが特許権を有する熱特性に優れたパッケージ(サーマル・コーストライン)により、外付けヒートシンクを用いたりPCボードの銅面積を増やすことなく、1Wの電力消費が扱えます。これによってPCボードの表面積が抑えられるため、ADP3303はポータブル機器向けにきわめて魅力的な製品になっています。
ADP3303の入力電圧範囲は3.2~12Vと広く、200mAを超える負荷電流を出力します。電圧が調整できなくなりそうなときや、短絡や熱過負荷保護が作動したときには、エラーフラグが知らせます。このほかシャットダウン機能やノイズリダクション機能(オプション)も備えています。ADP330xのanyCAP®LDOファミリーは、幅広い出力電圧と50~200mAの出力電流に対応します。
ADP3300(50mA、SOT-23)
ADP3301(100mA)
ADP3302(100mA、デュアル出力)
- 日本語データシート Rev A, 04/1999 (pdf 145kB)
- 英語データシート Rev A, 12/1998 (pdf 125kB)
- (データシート利用上の注意)
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
特長
- 高精度のラインおよび負荷レギュレーション、
25℃で±0.8%、±1.4%全温度範囲 - きわめて低いドロップアウト電圧:200mAで180mV(typ)
- 安定化のための出力コンデンサは0.47μFのみ
- anyCAPTMはMLCCを含む全種類のコンデンサで安定M
- 入力電圧レンジ:3.2V~12V
- 電流、温度上昇制限回路
- ロー・ノイズ
- ドロップアウト検出回路
- 低いシャットダウン電流:1μA
- 温度特性に優れたSO-8パッケージ
- 優れたラインレギュレーションおよび負荷レギュレーション
仕様
| Vout Preset Voltages (V) | 2.7,3,3.2,3.3,5 |
| Vin Range (Vmin to Vmax) | 3.2 to 12 |
| Iout (max) | 200mA |
| Supply Current (max) | 0.4mA |
| V-dropout@Rated Iout (mV) | 400mV |
| Tot Accuracy (±%) | 1.4% |
| Package | SOIC-8 |
| # of Outputs | 1 |
| Line Regulation | 0.01mV/V |
| Load Regulation | 0.013mV/mA |
| Shutdown | Yes |
| Operating Temp Range | -20 to +85 |
ADP2108 - DC/DCコンバータ、ステップダウン、600mA、小型、3MHz
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 1.2A, Low-Vin, Low Dropout Linear Regulator | +1.6 to +3.6 | -40 to +125 | $0.95 |
| ADP1755 | n/a |