ADP3334:  レギュレータ、可変低ドロップアウト、高精度、低静止電流、500mA、anyCAP®

ADP3334は、高精度、低ドロップアウトのanyCAP®電圧レギュレータからなるADP333xファミリーの製品です。入力電圧範囲は2.6~11Vで、最大500mAの連続負荷電流を出力します。新開発のanyCAP®アーキテクチャは、わずか1μFの出力コンデンサで安定化可能です。またコンデンサのESR(等価直列抵抗)値にほとんど影響を受けず、あらゆるタイプのコンデンサで安定動作します。スペースが制約 ...続きを見る

ADP3334:  レギュレータ、可変低ドロップアウト、高精度、低静止電流、500mA、anyCAP®

製品概要

ADP3334は、高精度、低ドロップアウトのanyCAP®電圧レギュレータからなるADP333xファミリーの製品です。入力電圧範囲は2.6~11Vで、最大500mAの連続負荷電流を出力します。新開発のanyCAP®アーキテクチャは、わずか1μFの出力コンデンサで安定化可能です。またコンデンサのESR(等価直列抵抗)値にほとんど影響を受けず、あらゆるタイプのコンデンサで安定動作します。スペースが制約される用途には、セラミック・タイプ(MLCC)も使用できます。

特長 

  • ライン電圧/負荷変動に渡る精度:
    ±0.9%@25℃、±1.8%@全温度
  • 出力電流容量:500mA
  • 超低ドロップ電圧
  • 安定化用出力コンデンサCO=1.0μF
  • AnyCAP=あらゆるタイプのコンデンサで安定
    (MLCCも含む)
  • 電流/熱制限
  • 低ノイズ
  • 低シャットダウン電流:1μA以下
  • 供給側電圧範囲:2.6V~11V
  • 出力電圧範囲:1.5V~10V
  • 周囲温度範囲:-40℃~+85℃

ブロック図

ADP3334 機能ブロック図
ADP3334 機能ブロック図

仕様

Vout Preset Voltages (V) Adj.
Vin Range (Vmin to Vmax) 2.6 to 11
Iout (max) 500mA
Supply Current (max) 10mA
V-dropout@Rated Iout (mV) 200mV
Tot Accuracy (±%) 1.8%
Package LFCSP-8,MSOP-8,SOIC-8
# of Outputs 1
Line Regulation 0.04mV/V
Load Regulation 0.04mV/mA
Shutdown Yes
Operating Temp Range -40 to +85

その他の製品を探す

ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator

ADP2108 -  DC/DCコンバータ、ステップダウン、600mA、小型、3MHz

新製品情報のRSSフィードを取得
Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 1.2A, Low-Vin, Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
ADP1755 n/a 0.75