ADP3335: レギュレータ、低ドロップアウト、高精度、超低静止電流、500mA、anyCAP®
ADP3335は、高精度、低ドロップアウトのanyCAP電圧レギュレータからなるADP330xファミリーの製品です。入力電圧範囲は2.6~12Vで、最大500mAの連続負荷電流を出力します。MSOP-8パッケージで最小の熱抵抗とプロセスの改良によって従来のLDOを卓越し、競合品より優れた性能メリットを提供します。その構造は特許取得済みで、わずか1.0μFの出力コンデンサで安定化可能です。出力コンデ ...続きを見る
ADP3335: レギュレータ、低ドロップアウト、高精度、超低静止電流、500mA、anyCAP®
製品概要
ADP3335は、高精度、低ドロップアウトのanyCAP電圧レギュレータからなるADP330xファミリーの製品です。入力電圧範囲は2.6~12Vで、最大500mAの連続負荷電流を出力します。MSOP-8パッケージで最小の熱抵抗とプロセスの改良によって従来のLDOを卓越し、競合品より優れた性能メリットを提供します。その構造は特許取得済みで、わずか1.0μFの出力コンデンサで安定化可能です。出力コンデンサのESR(等価直列抵抗)値にほとんど影響を受けず、高品質なあらゆるタイプのコンデンサで安定動作します。スペースが制約される用途には、セラミック・タイプ(MLCC)も使用できます。ADP3335の精度は室温で±0.9%ときわめて高く、さらに温度、入力電圧、負荷電流の全動作範囲で±1.8%の全体精度を実現します。またADP3335のドロップアウト電圧は、500mAでわずか200mV(typ)です。電流制限や熱過負荷保護の機能およびシャットダウン機能も備えています。シャットダウン・モードでの接地電流は2μA未満です。軽負荷時の静止電流はきわめて小さく、60μA(typ)になります。
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | - | 200mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | - | 200mV | - | - | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 150mV to 180mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 150mV to 180mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.45 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 200mV to 400mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.47 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 170mV to 200mV |