ADP3336:  レギュレータ、低ドロップアウト、小型、出力可変、500mA、anyCAP®

ADP3336は、高精度、低ドロップアウトのanyCAP®電圧レギュレータからなるADP333xファミリーの製品です。入力電圧範囲は2.6~12Vで、最大500mAの連続負荷電流を出力します。MSOP-8パッケージで最小の熱抵抗とプロセスの改良によって従来のLDOを卓越し、競合品より優れた性能メリットを実現しています。その構造は特許取得済みで、わずか1.0μFの出力コンデンサで安定化可能です。出力 ...続きを見る

ADP3336:  レギュレータ、低ドロップアウト、小型、出力可変、500mA、anyCAP®

製品概要

ADP3336は、高精度、低ドロップアウトのanyCAP®電圧レギュレータからなるADP333xファミリーの製品です。入力電圧範囲は2.6~12Vで、最大500mAの連続負荷電流を出力します。MSOP-8パッケージで最小の熱抵抗とプロセスの改良によって従来のLDOを卓越し、競合品より優れた性能メリットを実現しています。その構造は特許取得済みで、わずか1.0μFの出力コンデンサで安定化可能です。出力コンデンサのESR(等価直列抵抗)値にほとんど影響を受けず、高品質なあらゆるタイプのコンデンサで安定動作します。スペースが制約される用途には、セラミック・タイプ(MLCC)も使用できます。ADP3336の精度は室温で±0.9%ときわめて高く、さらに温度、入力電圧、負荷電流の全動作範囲で±1.8%の全体精度を実現します。またADP3336のドロップアウト電圧は、500mAでわずか200mV(typ)です。電流制限や熱過負荷保護の機能およびシャットダウン機能も備えています。シャットダウン・モードでの接地電流は1μA未満です。軽負荷時の静止電流はきわめて小さく、80μA(typ)になります。

特長 

  • 高精度のラインおよび負荷変動:±0.9%@25℃
    温度変動±1.8%
  • 超低ドロップアウト電圧:200mV(Typ)@500mA
  • C0=1.0μFのみで安定
  • anyCAP=任意の種類のコンデンサ
    (Any Type of Capacitor)で安定(MLCCを含む)
  • 電流/熱制限
  • ローノイズ
  • 低シャットダウン電流:<1.0μA
  • 電源電圧範囲:2.6~12V
  • 周辺温度範囲:-40~+85℃
  • 超小型熱特性改良8ピンMSOPパッケージ

ブロック図

ADP3336 機能ブロック図
ADP3336 機能ブロック図

仕様

Vout Preset Voltages (V) Adj.
Vin Range (Vmin to Vmax) 2.6 to 12
Iout (max) 500mA
Supply Current (max) 10mA
V-dropout@Rated Iout (mV) 400mV
Tot Accuracy (±%) 1.8%
Package MSOP-8
# of Outputs 1
Line Regulation 0.04mV/V
Load Regulation 0.04mV/mA
Shutdown Yes
Operating Temp Range -40 to +85

その他の製品を探す

ADP2108 -  DC/DCコンバータ、ステップダウン、600mA、小型、3MHz

新製品情報のRSSフィードを取得
Part# Vout Preset Vout Adj Range Iout (max) Vin Range (Vmin to Vmax) Supply Current (max) Vdropout @ Rated Iout Vout Setpoint Acc Vout Total Acc Shutdown Product Description Pos Supply Operating Temp Range Price* (1000-4999)
ADP120 16 Presets From 1.2-3.3V n/a 100mA 2.3 to 5.5 35µA 60mV to 80mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 100 mA, Low Quiescent Current, CMOS Linear Regulator +2.3 to +5.5 -40 to +125 $0.26
ADP121 16 Presets From 1.2-3.3V n/a 150mA 2.5 to 5.5 40µA 90mV to 120mV 1% @ Iout = 10mA 2% @ 10 mA - Iout max Yes 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT +2.3 to +5.5 -40 to +125 $0.27
ADP130 31 Presets From 0.8-3.0V n/a 350mA 1.2 to 3.6 220µA 70mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator +1.2 to +3.6 -40 to +125 $0.33
ADP1707 16 Presets From 0.75-3.3V, With Tracking n/a 1A 2.5 to 5.5 1.55mA 345mV to 365mV 1% @ Iout = 10mA 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.12
ADP1708 n/a 0.8V to 5.0V 1A 2.5 to 5.5 1.55mA 345mV to 365mV n/a 1.5% @ 0.1 mA - Iout max Yes 1 A, Low Dropout, CMOS Linear Regulator +2.5 to +5.5 -40 to +125 $1.09
ADP1740 7 Presets--0.75 to 2.5V n/a 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator +1.6 to +3.6 -40 to +125 $1.20
ADP1741 n/a 0.75V to 3.0V 2A 1.6 to 3.6 1.8mA 350mV 1% @ Iout= 100mA 2% @ 1 mA - Iout max Yes 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output +1.6 to +3.6 -40 to +125 $1.20
ADP1752 7 Presets--0.75 to 2.5V n/a 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1753 n/a 0.75V to 3.0V 800mA 1.6 to 3.6 1.4mA 140mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 800mA Low-Vin, Adjustable-Vout LDO Regulator +1.6 to +3.6 -40 to +125 $0.90
ADP1754 7 Presets--0.75 to 2.5V n/a 1.2A 1.6 to 3.6 1.4mA 200mV 1% @ Iout = 10mA 2% @ 1 mA - Iout max Yes 1.2A, Low-Vin, Low Dropout Linear Regulator +1.6 to +3.6 -40 to +125 $0.95
ADP1755 n/a 0.75V to 3.0V 1.2A 1.6 to 3.6