ADP3338: レギュレータ、低ドロップアウト、高精度、超低静止電流、1A、anyCAP™
ADP3338は、高精度、低ドロップアウトのanyCAP電圧レギュレータからなるADP33xxファミリーの製品です。入力電圧範囲は2.6~8Vで、最大1Aの負荷電流を出力します。新開発のアーキテクチャとプロセス改良によって、従来のLDOを卓越し、競合品より優れた性能メリットと高い出力電流を実現しています。その構造は特許取得済みで、わずか1.0μFの出力コンデンサで安定化可能です。出力コンデンサのE ...続きを見る
ADP3338: レギュレータ、低ドロップアウト、高精度、超低静止電流、1A、anyCAP™
製品概要
ADP3338は、高精度、低ドロップアウトのanyCAP電圧レギュレータからなるADP33xxファミリーの製品です。入力電圧範囲は2.6~8Vで、最大1Aの負荷電流を出力します。新開発のアーキテクチャとプロセス改良によって、従来のLDOを卓越し、競合品より優れた性能メリットと高い出力電流を実現しています。その構造は特許取得済みで、わずか1.0μFの出力コンデンサで安定化可能です。出力コンデンサのESR(等価直列抵抗)値にほとんど影響を受けず、高品質なあらゆるタイプのコンデンサで安定動作します。スペースが制約される用途には、セラミック・タイプ(MLCC)も使用できます。ADP3338の精度は室温で±0.9%ときわめて高く、さらに温度、入力電圧、負荷電流の全動作範囲で±1.8%の全体精度を実現します。またADP3338のドロップアウト電圧は、1Aでわずか200mV(typ)です。また電流制限や熱過負荷保護の機能を備えています。軽負荷時の静止電流はきわめて小さく、130μA(typ)です。
- 英語データシート Rev B, 06/2005 (pdf 289kB)
- (データシート利用上の注意)
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
特長
- ライン電圧/負荷変動に渡る精度:±0.8%@25℃、±1.4%@全温度
- 超低ドロップ電圧:190mV(typ)@1A
- 安定化用出力コンデンサCO=1.0μF
- AnyCAP=あらゆるタイプのコンデンサで安定 (MLCCも含む)
- 電流/熱制限
- 低ノイズ
- 供給側電圧範囲:2.7V~8V
- 周囲温度範囲:-40℃~+85℃
- SOT-223パッケージ
仕様
| Vout Preset Voltages (V) | 1.5,1.8,2.5,2.85,3,3.3,5 |
| Vin Range (Vmin to Vmax) | 2.7 to 8 |
| Iout (max) | 1A |
| Supply Current (max) | 30mA |
| V-dropout@Rated Iout (mV) | 190mV |
| Tot Accuracy (±%) | 1.4% |
| Package | SOT-223 |
| # of Outputs | 1 |
| Line Regulation | 0.04mV/V |
| Load Regulation | 0.0060mV/mA |
| Shutdown | No |
| Operating Temp Range | -40 to +85 |
ADP2108 - DC/DCコンバータ、ステップダウン、600mA、小型、3MHz
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 1.2A, Low-Vin, Low Dropout Linear Regulator |