差動アンプ

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

ADA4939-1 - Ultralow Distortion Differential ADC Driver

ADA4939-2 - Ultralow Distortion Differential ADC Driver

AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

新製品情報のRSSフィードを取得

差動アンプには差動レシーバと差動ドライバがあります。従来は、差動での高速信号の伝送やA/Dコンバータ(ADC)の駆動、あるいはD/Aコンバータ(DAC)のバッファ回路にディスクリートを使用していましたが、弊社の差動アンプを用いれば1チップで実現できます。シングル・エンド処理と比較して、差動処理はグラウンド・ノイズの影響を最小限に抑えるため、高精度/高速信号の差動処理技術は今後ますます重要となります。

Loading Selection Table Data, Please wait...