リニア・レギュレータ

概要
アナログ・デバイセズは、各種低ドロップアウト・リニア・レギュレータを提供しています。弊社のanyCAP™レギュレータは、最低0.47μFまでの高品質コンデンサで安定した動作を示します。アナログ・デバイセズのレギュレータは、小型のSOT-23パッケージで高精度の動作を実現し、電流消費を大幅に低減できるシャットダウン・モード、熱過負荷保護、安全電流制限などの機能を備えています。アナログ・デバイセズのLDOシリーズは、 固定および調整可能な出力電圧、最大1.5Aの出力電流、それに最低80mVまでのドロップアウト電圧を提供します。各アプリケーションに最適なLDOを選択するために、弊社のレギュレータのパラメータ検索をご利用ください。
   

Part#Vout PresetVout Adj RangeIout (max)Vin Range (Vmin to Vmax)Supply Current (max)Vdropout @ Rated IoutVout Setpoint AccVout Total AccShutdownOperating Temp RangePrice* (1000 pcs.)
Sort Parameter:                               
ADP13031 Presets From 0.8-3.0Vn/a350mA1.2 to 3.6220µA70mV1% @ Iout = 10mA2% @ 1 mA - Iout maxYes-40 to +125$0.33
ADP17407 Presets--0.75 to 2.5Vn/a2A1.6 to 3.6-200mV1% @ Iout = 10mA1.5% @ 0.1 mA - Iout maxYes-40 to +125**
ADP1741n/a0.75V to 3.0V2A1.6 to 3.6-200mV--Yes-40 to +125**
ADP12016 Presets From 1.2-3.3Vn/a100mA2.3 to 5.535µA60mV to 80mV1% @ Iout = 10mA2% @ 10 mA - Iout maxYes-40 to +125$0.26
ADP12116 Presets From 1.2-3.3Vn/a150mA2.5 to 5.540µA90mV to 120mV1% @ Iout = 10mA2% @ 10 mA - Iout maxYes-40 to +125$0.27
ADP170716 Presets From 0.75-3.3V; With Trackingn/a1A2.5 to 5.51.55mA345mV to 365mV1% @ Iout = 10mA1.5% @ 0.1 mA - Iout maxYes-40 to +125$1.12
ADP1708n/a0.8V to 5.0V1A2.5 to 5.51.55mA345mV to 365mVn/a1.5% @ 0.1 mA - Iout maxYes-40 to +125$1.09
ADP171016 Presets From 0.75-3.3V0.8V to 5.0V150mA2.5 to 5.51.3mA150mV to 180mV1% @ Iout = 1mA2% @ 0.1 mA - Iout maxYes-40 to +125$0.41
ADP171116 Presets From 0.75-3.3Vn/a150mA2.5 to 5.51.3mA150mV to 180mV1% @ Iout = 1mA2% @ 0.1 mA - Iout maxYes-40 to +125$0.45
ADP171216 Presets From 0.75-3.3V0.8V to 5.0V300mA2.5 to 5.5420µA200mV to 400mV1% @ Iout = 10mA2% @ 0.1 mA - Iout maxYes-40 to +125$0.47
ADP171316 Presets From 0.75-3.3Vn/a300mA2.5 to 5.5420µA170mV to 200mV1% @ Iout = 10mA2% @ 0.1 mA - Iout maxYes-40 to +125$0.49
ADP171416 Presets From 0.75-3.3Vn/a300mA2.5 to 5.5420µA170mV to 200mV1% @ Iout = 10mA2% @ 0.1 mA - Iout maxYes-40 to +125$0.51
ADP171616 Presets From 0.75-3.3Vn/a500mA2.5 to 5.5650µA50mV to 500mV1% @ Iout = 10mA2% @ 10 mA - Iout maxYes-40 to +125$0.97
ADP171516 Presets From 0.75-3.3V0.8V to 5.0V500mA2.5 to 5.5650µA50mV to 500mV1% @ Iout = 10mA2% @ 10 mA - Iout maxYes-40 to +125$0.83
ADP33675.0V1.3V to 16V300mA2.5 to 16.514mA300mV to 500mVn/a2% @ 0.1 mA - Iout maxYes-40 to +85$1.81
ADP3334n/a1.4V to 10V500mA2.6 to 1110mA200mV to 400mVn/a1.8% @ 0.1 mA - Iout maxYes-40 to +85$0.87
ADP3331n/a1.5V to 11.75V200mA2.6 to 124mA140mV to 230mV-1.4% @ 0.1 mA - Iout maxYes-40 to +85$0.62
ADP33338 Presets From 1.5-5Vn/a300mA2.6 to 125.5mA140mV to 230mVn/a1.8% @ 0.1 mA - Iout maxYes-25 to +85$0.83
ADP333510 Presets From 1.8-5Vn/a500mA2.6 to 1210mA200mV to 400mVn/a1.8% @ 0.1 mA - Iout maxYes-40 to +85$0.91
ADP3336n/a1.5V to 10V500mA2.6 to 1210mA200mV to 400mVn/a1.8% @ 0.1 mA - Iout maxYes-40 to +85$0.92
ADP33387 Presets From 1.5-5Vn/a1A2.7 to 830mA190mV to 400mVn/a1.4% @ 0.1 mA - Iout maxNo-40 to +85$1.10
ADP33397 Presets From 1.5-5Vn/a1.5A2.8 to 640mA230mV to 480mVn/a1.5% @ 0.1 mA - Iout maxNo-40 to +85$1.18
ADP33097 Presets From 2.7-3.6Vn/a100mA2.8 to 122mA120mV to 240mV-2.2% @ 0.1 mA - Iout maxYes-20 to +85$0.54
ADP33307 Presets from 2.5-5Vn/a200mA2.9 to 124mA140mV to 230mVn/a1.4% @ 0.1 mA - Iout maxYes-40 to +85$0.62
ADP33015 Presets From 2.7-5Vn/a100mA3 to120.3mA100mV to 200mV-1.4% @ 0.1 mA - Iout maxYes-20 to +85$1.06
ADP33035 Presets From 2.7-5Vn/a200mA3.2 to 120.4mA180mV to 400mV-1.4% @ 0.1 mA - Iout maxYes-20 to +85$1.11
ADP6675.0V1.3V to 16V250mA3.5 to 16.520mA150mVto 250mVn/a4%Yes-40 to +85$1.76
ADP17203.30V; 5.0V1.225V to 5.0V50mA4.0 to 282.115mA55mV to 480mV0.5% @ Iout =0.1 mA2% @ 0.1 mA - Iout maxYes-40 to +125$0.50
ADP170616 Presets From 0.75-3.3V; Soft Startn/a1A2.5 to 5.51.55mA345mV to 365mV1% @ Iout = 10mA1.5% @ 0.1 mA - Iout maxYes-40 to +125$1.09

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by VIn Range (ascending)