| ADP1111 |
2V-30V |
12.0V, 3.3V, 5.0V |
1.2V to 30V, 1.2V to Vin |
1.5A |
1.5A |
110µA |
70 kHz |
Yes |
Yes |
Yes |
Plastic DIP-8, SOIC-8 |
Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V |
$2.05 |
ADP1111 |
| ADP1611 |
2.5V-5.5V |
--- |
Vin to 20V |
1.2A |
1.2A |
600µA |
1.2 MHz |
- |
Yes |
- |
MSOP-8 |
20 V,1.2 MHz Step-Up DC-to-DC Switching Converter |
$1.14 |
ADP1611 |
| ADP1610 |
2.5V-5.5V |
--- |
Vin to 12V |
1.2A |
1.2A |
600µA |
700 kHz or 1.2 MHz |
- |
Yes |
- |
MSOP-8 |
1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch |
$1.27 |
ADP1610 |
| ADP2102 |
2.7V-5.5V |
0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V |
0.8V to 3.3V |
0.6A |
- |
99µA |
3 MHz |
Yes |
- |
- |
LFCSP-8 |
3 MHz Synchronous Step-Down DC-to-DC Converter |
$1.23 |
ADP2102 |
| ADP3051 |
2.7V-5.5V |
--- |
0.8V to 5.5V |
0.5A |
- |
300µA |
550 kHz |
Yes |
- |
- |
MSOP-8 |
500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier |
$2.65 |
ADP3051 |
| ADP2105 |
2.7V-5.5V |
1.2V, 1.5V, 1.8V, 3.3V |
0.8V to Vin |
1A |
- |
30µA |
1.2 MHz |
Yes |
- |
- |
LFCSP-16 |
1A Synchronous Step-Down DC-DC Converter |
$1.13 |
ADP2105 |
| ADP2106 |
2.7V-5.5V |
1.2V, 1.5V, 1.8V, 3.3V |
0.8V to Vin |
1.5A |
- |
30µA |
1.2 MHz |
Yes |
- |
- |
LFCSP-16 |
1.5A Synchronous Step-Down DC-DC Converter |
$1.25 |
ADP2106 |
| ADP2107 |
2.7V-5.5V |
1.2V, 1.5V, 1.8V, 3.3V |
0.8V to Vin |
2A |
- |
30µA |
1.2 MHz |
Yes |
- |
- |
LFCSP-16 |
2A Synchronous Step-Down DC-DC Converter |
$1.32 |
ADP2107 |
| ADP3050 |
3.6V-30V |
3.3V, 5.0V |
1.25V to 12V |
1.5A |
- |
1.5mA |
200 kHz |
Yes |
Yes |
Yes |
SOIC-8 |
200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator |
$1.80 |
ADP3050 |