AD654:  Low Cost Monolithic Voltage-to-Frequency Converter

The AD654 is a monolithic V/F converter consisting of an input amplifier, a precision oscillator system, and a high current output stage. A single RC network is all that is required to set up any ...More

AD654:  Low Cost Monolithic Voltage-to-Frequency Converter

Product Description

The AD654 is a monolithic V/F converter consisting of an input amplifier, a precision oscillator system, and a high current output stage. A single RC network is all that is required to set up any full scale (FS) frequency up to 500 kHz and any FS input voltage up to ±30 V. Linearity error is only 0.03% for a 250 kHz FS, and operation is guaranteed over an 80 dB dynamic range. The overall temperature coefficient (excluding the effects of external components) is typically ±50 ppm/°C. The AD654 operates from a single supply of 5 V to 36 V and consumes only 2.0 mA quiescent current.

The low drift (4 µV/°C typ) input amplifier allows operation directly from small signals such as thermocouples or strain gauges while offering a high (250 M(ohm)) input resistance. Unlike most V/F converters, the AD654 provides a square-wave output, and can drive up to 12 TTL loads, optocouplers, long cables, or similar loads.

Features

  • Low Cost
  • Single or Dual Supply,
    5 V to 36 V, ±5 V to ±18 V
  • Full-Scale Frequency Up to 500 kHz
  • Minimum Number of External Components Needed
  • Versatile Input Amplifier
    - Positive or Negative Voltage Modes
    - Negative Current Mode
    - High Input Impedance, Low Drift
  • Low Power: 2.0 mA Quiescent Current
  • Low Offset: 1 mV

Diagrams

AD654 Diagram
Functional Block Diagram for AD654

Характеристики

Architecture Non-Synchronous
# Channels 1-Single Ended
Input Voltage Range (V) ±14V
Full Scale Fout (kHz) 500kHz
Accuracy (%/kHz) 0.4
Voltage Supply (V) +/- 5 to +/- 18
Supply Current (max) 2.5mA
Package 8-Lead PDIP,8-Lead SOIC

Посмотреть другие компоненты

Part# Architecture # Channels Input Voltage Range (V) Full Scale Fout (kHz) Reference Voltage (V) Accuracy (%/kHz) Input Clk Frequency (MHz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD537 Non-Synchronous 1-Single Ended ±11 150 1 0.25 - +/- 5 to +/- 18 2.5 14-Lead CerDIP $9.65
AD650 Non-Synchronous 1-Single Ended +11 1000 - 0.1 - +/- 9 to +/- 18 8 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC $8.02
AD652 Synchronous 1-Single Ended ±10 2500 5 2 5 +/- 6 to +/- 15 15 20-Lead PLCC $9.92
AD654 Non-Synchronous 1-Single Ended ±14 500 - 0.4 - +/- 5 to +/- 18 2.5 8-Lead PDIP, 8-Lead SOIC $3.76
AD7740 Synchronous 1-Single Ended +2.5 500 2.5 1 1 3 to 5.25 1.5 8-Lead MSOP, 8-Lead SOT-23 $0.91
AD7741 Synchronous 1-Single Ended +2.5 3072 2.5 2 6.144 4.75 to 5.25 8 8-Lead PDIP, 8-Lead SOIC $1.76
AD7742 Synchronous 2-Differential, 3-Pseudo Differential +3.5 3072 2.5 2 6.144 4.75 to 5.25 8 16-Lead PDIP, 16-Lead SOIC -
ADVFC32 Non-Synchronous 1-Single Ended +10 500 - 0.2 - +/- 9 to +/- 18 8 14-Lead PDIP $6.14

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действит