Ключи / мультиплексоры

ADG858 - 0.58 Ω CMOS, 2.3 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

ADG852 - 0.8 Ω CMOS, 2.3 V to 5.5 V, SPDT/2:1 Mux Mini LFCSP

ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

Получать уведомление о новинках More

ADI's iCMOS™ manufacturing process technology combines high-voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high-performance analog ICs capable of 30-V operation in a smaller footprint while providing increased performance and dramatically lower power consumption. The first suite of products amplifiers, converters, and switches and multiplexers.

Виды продукции