ADM2486:  iCoupler® High Speed Isolated RS-485 Tranceiver

The ADM24861 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines. It is designed for ...More

ADM2486:  iCoupler® High Speed Isolated RS-485 Tranceiver

Product Description

The ADM24861 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines. It is designed for balanced transmission lines and complies with ANSI TIA/EIA RS-485-A and ISO 8482:1987(E).

The device employs Analog Devices’ iCoupler technology to combine a 3-channel isolator, a 3-state differential line driver, and a differential input receiver into a single package. The logic side of the device can be powered with either a 5 V or a 3 V supply while the bus side is powered with a 5 V supply.

The ADM2486 driver has an active high enable. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output port that imposes minimal loading on the bus when the driver is disabled or when VDD1 or VDD2 =0. Also provided is an active high receiver disable that causes the receive output to enter a high impedance state.

The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention might cause excessive power dissapation.

Features

  • High-Speed Isolated RS-485 Transceiver
  • Electrical Data Isolation 2500 VRMS for 1 min (UL 1577 Certification)
  • PROFIBUS Compliant
  • Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482:1987(E)
  • High Data Rate: 20 Mbaud (NRZ)
  • Low Power Operation:
    DC–5 MBd: 5.7 mA max
    12 MBd: 8.5 mA max
    20 MBd: 10 mA max
  • Suitable for 5 V or 3 V Operation (VDD1)
  • High Common Mode Transient Immunity: >25 KV/µs

Diagrams

ADM2486 Diagram
Functional Block Diagram for ADM2486

Характеристики

Max Operating Temp (°C) 85Deg
Insulation Rating (kVrms) 2.5kV rms
# Ch 1
Output Default State Z

Посмотреть другие компоненты

ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter

ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

Получать уведомление о новинках More
Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45