ADUM1251: Hot Swappable Dual I2C Isolator
The ADuM1250/ADuM1251* are hot swappable digital isolators with nonlatching, bidirectional communication channels compatible with I2C® interfaces. This eliminates the need for splitting ...More
ADUM1251: Hot Swappable Dual I2C Isolator
Product Description
The ADuM1250/ADuM1251* are hot swappable digital isolators with nonlatching, bidirectional communication channels compatible with I2C® interfaces. This eliminates the need for splitting I2C signals into separate transmit and receive signals for use with standalone optocouplers.
The ADuM1250 provides two bidirectional channels, supporting a complete isolated I2C interface. The ADuM1251 provides one bidirectional channel and one unidirectional channel for those applications where a bidirectional clock is not required.
Both the ADuM1250 and ADuM1251 contain hot swap circuitry to prevent glitching data when an unpowered card is inserted onto an active bus.
These isolators are based on iCoupler ® chip scale transformer technology from Analog Devices, Inc. iCoupler is a magnetic isolation technology with functional, performance, size, and power consumption advantages as compared to optocouplers. With the ADuM1250/ADuM1251, iCoupler channels can be integrated with semiconductor circuitry, which enables a complete isolated I2C interface to be implemented in a small form factor.
Applications
*Protected by U.S. Patents 5,952,849; 6,873,065; and 7,075,329. Other patents pending.
Data Sheet, Rev. A, 6/07
Features
- Bidirectional I2C communication
- Open-drain interfaces
- Suitable for hot swap applications
- 30 mA current sink capability
- 1000 kHz operation
- 3.0 V to 5.5 V supply/logic levels
- 8-lead SOIC RoHS-compliant package
- High temperature operation: 105°C
- Safety and regulatory approvals
UL recognition
2500 V rms for 1 minute per UL 1577
CSA Component Acceptance Notice #5A
VDE certificate of conformity
DIN V VDE V 0884-10
(VDE V 0884-10):2006-12
VIORM = 560 V peak
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADUM1251
Hot Swappable Dual I2C Isolator
Другие диаграммы для ADUM1251
Hot Swappable Dual I2C Isolator
ADuM1251 Pin Configuration
Functional Block Diagram for ADuM1251
ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM5000 - Isolated DC/DC Converter
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard |