ADUM1301: Triple-Channel Digital Isolator
The ADuM130x* are triple-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation ...More
- An Overview of the iCoupler family of products is available.
- An Overview of iCoupler automotive products is available.
ADUM1301: Triple-Channel Digital Isolator
Product Description
The ADuM130x* are triple-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocouplers.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth of the power of optocouplers at comparable signal data rates.
The ADuM130x isolators provide three independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide in the data sheet). Both models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM130x provide low pulse width distortion (<2 ns for CRW grade) and tight channel-to-channel matching (<2 ns for CRW grade). Unlike other optocoupler alternatives, the ADuM130x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and when power is not applied to one of the supplies.
Applications
* Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Data Sheet, Rev. H, 5/08
Средства разработки
iCoupler™ Current Consumption Calculator
An online tool to calculate current consumption in ADI's digital isolators.
ADuM1301 IBIS Model (All Speed Grades)
Features
- Automotive versions qualified per AEC-Q100
- Low power operation
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 125°C
- High data rate: dc to 90 Mbps (NRZ)
- Precise timing characteristics
- High common-mode transient immunity:
>25 kV/μs - See data sheet for additional features
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADUM1301
Triple-Channel Digital Isolator
Другие диаграммы для ADUM1301
Triple-Channel Digital Isolator
ADuM1301 Pin Configuration
Functional Block Diagram for ADuM1301
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM5000 - Isolated DC/DC Converter
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 |