ADUM1401:  Quad-Channel Digital Isolator (3/1 Channel Directionality)

The ADuM140x* are quad-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air ...More

ADUM1401:  Quad-Channel Digital Isolator (3/1 Channel Directionality)

Product Description

The ADuM140x* are quad-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics.

The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth of the power of optocouplers at comparable signal data rates.

The ADuM140x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide in the data sheet). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM140x provides low pulse width distortion (<2 ns for CRW grade) and tight channel-to-channel matching (<2 ns for CRW grade). Unlike other optocoupler alternatives, the ADuM140x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and when power is not applied to one of the supplies.

Applications

  • General-purpose multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation
  • Automotive systems
  • *Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.

    Data Sheet, Rev. G, 5/08

    Features

    • Automotive versions qualified per AEC-Q100
    • Low power operation
    • Bidirectional communication
    • 3 V/5 V level translation
    • High temperature operation: 125°C
    • High data rate: dc to 90 Mbps (NRZ)
    • Precise timing characteristics
    • High common-mode transient immunity:
      >25 kV/μs
    • See data sheet for additional features

    Diagrams

    ADuM1401 Diagram
    Functional Block Diagram for ADuM1401

    Характеристики

    Max Operating Temp (°C) 125Deg
    Min Output Voltage (V) 2.7V
    Max Output Voltage (V) 5.5V
    Output Default State High
    Insulation Rating (kVrms) 2.5kV rms
    # Ch 4
    Isolation Voltage (Vrms) 2500kV rms
    Pulse Width Distort (ns) 2ns
    Max Prop Delay (ns) 32ns

    Посмотреть другие компоненты

    ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

    ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

    ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    Получать уведомление о новинках More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125