ADUM1420:  Quad Isolated Precision Gate Driver, 0.1 A Output

The ADuM1420* is a quad isolated gate driver that employs Analog Devices, Inc. iCoupler® technology to provide independent and isolated high-side and low-side outputs.

In comparison ...More

An Overview of the iCoupler family of products is available.

ADUM1420:  Quad Isolated Precision Gate Driver, 0.1 A Output

Product Description

The ADuM1420* is a quad isolated gate driver that employs Analog Devices, Inc. iCoupler® technology to provide independent and isolated high-side and low-side outputs.

In comparison to gate drivers employing high voltage level translation methodologies, the ADuM1420 offers the benefit of true, galvanic isolation between the input and each of the four outputs. Each output can be operated up to ±700 V peak relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between any two outputs can be as high as 700 V peak.

*Protected by U.S. Patents 5,952,849; 6,291,907; and 7,075,329. Other patents pending.

Applications

  • Plasma display modules
  • Features

    • Quad outputs isolated from input and each other
      Input-to-output differential: ±700 V peak
      Output-to-output differential: ±700 V peak
    • 0.1 A peak output current
    • High frequency operation: 5 MHz maximum
    • High common-mode transient immunity: >75 kV/µs
    • High temperature operation: 105°C
    • Wide body, 28-lead SOIC

    Diagrams

    ADuM1420 Diagram
    Functional Block Diagram for ADuM1420

    Характеристики

    Max Operating Temp (°C) 105Deg
    Min Output Voltage (V) 12V
    Max Output Voltage (V) 18V
    Output Default State Low
    Insulation Rating (kVrms) 1.6kV rms
    # Ch 4
    Max Prop Delay (ns) 160ns

    Посмотреть другие компоненты

    ADUM5000 - Isolated DC/DC Converter

    ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

    ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

    Получать уведомление о новинках More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
    ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45 +2.7V to +5.5V 2.7 5.5 High