ADUM2200: Dual-Channel Digital Isolators, 5 kV
The ADuM220x1 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation ...More
An Overview of the iCoupler family of products is available.
Technical Article: IEC 60601-1-Compliant Digital Isolators with iCoupler Technology
ADUM2200: Dual-Channel Digital Isolators, 5 kV
Product Description
The ADuM220x1 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temper-ature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is elimi-nated with these iCoupler products. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM220x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM220x models operate with the supply voltage of either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM220x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transi-tions and during power-up/power-down conditions.
Similar to the ADuM320x isolators, the ADuM220x isolators contain various circuit and layout enhancements to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM320x or ADuM220x products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
*Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents pending.
Data Sheet, Rev. A, 7/08
Applications
Features
- High isolation voltage: 5000 V rms
- Enhanced system-level ESD performance per IEC 61000-4-x
- Low power operation
5 V operation
3 V operation - Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 105°C
- High data rate: dc to 10 Mbps (NRZ)
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADUM2200
Dual-Channel Digital Isolators, 5 kV
Другие диаграммы для ADUM2200
Dual-Channel Digital Isolators, 5 kV
ADuM2200 Pin Configuration
Functional Block Diagram for ADuM2200
ADUM5000 - Isolated DC/DC Converter
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard |