EVAL-ADUM540X:  Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower

The ADuM540x evaluation board can be used with iCoupler® isolation products in the wide body SOP16 package. The evaluation board supports the common pad positions for power, ground, and ...More

Sample parts for this evaluation board must be ordered separately.

EVAL-ADUM540X:  Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower

Product Description

The ADuM540x evaluation board can be used with iCoupler® isolation products in the wide body SOP16 package. The evaluation board supports the common pad positions for power, ground, and I/O pins found in nearly all of the iCoupler products and is a configurable board that can be adapted to many iCoupler products.

SUPPORTED iCoupler MODELS

ADuM130x
ADuM131x
ADuM140x
ADuM141x
ADuM240x
ADuM330x
ADuM340x
ADuM540x
ADuM520x
ADuM5000

Features

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through hole devices

Diagrams

ADuM540x Evaluation Board
ADuM540x Evaluation Board

Посмотреть другие компоненты

ADUM5000 - Isolated DC/DC Converter

ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter

Получать уведомление о новинках More
Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
ADUM1201 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45