ADM3315E:  15kV ESD Protected,+2.7V to +3.6V Serial Port Transceiver w/ Green Idle™

Operating from a single supply as low as +2.7 V, the ADM3315E is a three-driver/three-receiver serial port transceiver, and fully meets full EIA-232 standards.  It is similar to the ADM3312E but with ...More

ADM3315E:  15kV ESD Protected,+2.7V to +3.6V Serial Port Transceiver w/ Green Idle™

Product Description

Operating from a single supply as low as +2.7 V, the ADM3315E is a three-driver/three-receiver serial port transceiver, and fully meets full EIA-232 standards.  It is similar to the ADM3312E but with the Power Supply Current reduced by up to 50%.  It features an on-board, charge pump dc-to-dc converter, which eliminates the need for dual power supplies.  This dc-to-dc converter also contains a voltage tripler and voltage inverter for internally generating positive and negative supplies from the power supply.  It operates in Green Idle Mode, where the charge pump oscillator is gated on and off to maintain output voltage to +/-6 V, regardless of the load conditions.  Another key feature is its ESD protection: up to +/-15kV on all I/O lines.  The ADM3315E is available in a 24-pin TSSOP package as well as a space-saving 5*5mm 32-pin LFCSP package.

Features

  • Green Idle Power-Saving Mode
  • Single 2.7 V to 3.6 V Power Supply
  • Operates with 3 V Logic
  • 0.1 µF to 1 µF Charge Pump Capacitors
  • Low EMI
  • 1 Receiver Active in Shutdown (2 for ADM3310E)
  • Low Power Shutdown: 20 nA
  • Full RS-232 Compliance
  • 460 kbits/s Data Rate
  • ESD >15 kV IEC 1000-4-2 on RS-232 I/Os (ADM33xxE)
  • ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E)

Diagrams

ADM3315E Diagram
Functional Block Diagram for ADM3315E

Характеристики

Protocols RS-232
#Tx 3
# Rx 3
Data Rate 460kbps
Max Pos Supply +3.6V
15 kV ESD Yes
Low Power Shutdown Y
# Rx Active in Shutdown 1
# Capacitors 5
Capacitor Size 0.1µF
Operating Temp Range -40 to +85
Available Packages CSP,SOP

Посмотреть другие компоненты

Part# Min Pos Supply Data Rate #Tx # Rx ESD-Protection Low Pwr Shutdown # Rx Active in Shutdown # Capacitors Capacitor Size Available Packages Icc Unloaded (max) Price* (1000-4999) Product Description
ADM3251E +4.5 460kbps 1 1 15 kV No n/a 5 0.1µF SOIC 110mA $2.99 Isolated Single Channel, RS-232 Line Driver/Receiver
ADM3312E +2.7 460kbps 3 3 15 kV Yes 1 5 0.1µF CSP, SOP 1mA $1.47 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3310E +2.7 460kbps 3 5 15 kV Yes 2 5 0.1µF CSP, SOP 850µA $1.52 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3311E +2.7 460kbps 3 5 15 kV Yes 1 5 0.1µF CSP, SOP 1mA $1.72 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3315E +2.7 460kbps 3 3 15 kV Yes 1 5 0.1µF CSP, SOP 850µA $1.52 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM3307E +2.7 1Mbps 5 3 15 kV Yes 1 5 0.1µF CSP, SOP 1.5mA $1.47 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle™
ADM560 +3 116kbps 4 5 --- Yes 2 4 1µF SOIC, SOP 5mA $2.41 Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers
ADM561 +3 116kbps 4 5 --- Yes 0 4 1µF SOIC, SOP 5mA $2.41 Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers
ADM3101E +3 460kbps 1 1 15 kV No n/a 4 0.1µF CSP 5mA $0.89 3.3 V, Single Channel RS-232 Line Driver/Receiver
ADM3232E +3 460kbps 2 2 15 kV No n/a 5 0.1µF SOIC, SOP 3mA $1.37 ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver
ADM1385 +3 460kbps 2 2 --- Yes 2 4 0.1µF SOP 3mA $1.42