Цифровые датчики температуры

ADI имеет широкий выбор цифровых температурных датчиков с I2C, SPI и mark-space интерфейсами. Для конструктивно более сложных систем некоторые из предлагаемых цифровых температурных датчиков имеют встроенные ЦАП, АЦП, опорный сигнал и аварийный аккумулятор. Среди нашей продукции имеется большое разнообразие таких цифровых температурных датчиков, которые могут быть использованы в различных областях применения.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Digital Temperature Sensor Overview

Add/Remove Parameters












Part#
Results: 23
Temp Res(°C/LSB)25°C Temp Error (Deg C)Resolution (Bits)# ChanDAC OutputsInterfaceTemp Range(s)Supply Voltage RangeProduct DescriptionPrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
   
sortDescending sortAscending
 
sortDescending sortAscending
Filter by value
          
TMP030.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27
TMP040.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27
AD78140.25n/a100---Serial, SPI-55 to +125+2.7V to +5.5V10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00
AD74140.25n/a100---I2C, Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04
AD74150.25±2100---I2C, Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04
AD74160.25n/a100---I2C, Serial-40 to +125+2.7V to +5.5V10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00
AD73140.25±1100---Serial, SPI-35 to +85+2.65V to +5.5VLow Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66
AD78180.25±1101---Serial, SPI-40 to +85+2.7V to +5.5V9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34
AD74180.25±1102---I2C, Serial-40 to +125+2.7V to +5.5V10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34
ADT73160.25±0.510312-Bit x 4I2C, I2C/SPI, Serial, SM Bus, SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46
ADT73170.25±0.510310-Bit x 4I2C, I2C/SPI, SM Bus, SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51
ADT73180.25+0.51038-Bit x 4I2C, I2C/SPI, Serial, SM Bus, SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23
AD78170.25±1104---Serial, SPI-40 to +85+2.7V to +5.5V4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29
AD74170.25±1105---I2C, Serial-40 to +125+2.7V to +5.5V4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.99
ADT75160.25n/a10712-Bit x 4I2C/SPI, Serial, SPI-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $7.74
ADT74110.25+0.51010n/aI2C, I2C/SPI, Serial, SPI-40 to +120+2.7V to +5.5VSPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.22
ADT74080.0625±1120---I2C, SM Bus-20 to +125+3V to +3.6V± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.87
ADT750.0625n/a120---I2C, Serial, SM Bus-55 to +125+3V to +5.5V±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.66
ADT73010.03125n/a130---Serial, SPI-40 to +150+2.7V to +5.5V13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.21
ADT73020.03125n/a130---Serial, SPI-40 to +125+2.7V to +5.25V±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.78
TMP060.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66
TMP050.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.66
TMP01n/a±0.5n/a0---Analog, Switch (Off/On)-55 to +125+4.5V to +13.2VLow Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints $2.67
Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)
Please scroll down to see more data.
Назад к началу