ADP1611: 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter
The ADP1611 is a step-up dc-to-dc switching converter with an integrated 1.2 A, 0.23 Ω power switch capable of providing an output voltage as high as 20 V. With a package height of less than 1.1 mm, ...More
ADP1611: 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter
Product Description
The ADP1611 is a step-up dc-to-dc switching converter with an integrated 1.2 A, 0.23 Ω power switch capable of providing an output voltage as high as 20 V. With a package height of less than 1.1 mm, the ADP1611 is optimal for space-constrained applications such as portable devices or thin film transistor (TFT) liquid crystal displays (LCDs).
The ADP1611 operates in pulse-width modulation (PWM) current mode with up to 90% efficiency. Adjustable soft start prevents inrush currents at startup. The pin-selectable switching frequency and PWM current-mode architecture allow excellent transient response, easy noise filtering, and the use of small, cost-saving external inductors and capacitors.
The ADP1611 is offered in the Pb-free 8-lead MSOP and operates over the temperature range of −40°C to +85°C.
Features
- Fully integrated 1.2 A, 0.23Ω Power Switch
- Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
- 90% Efficiency
- Adjustable Output Voltage up to 20 V
- 3% Output Regulation Accuracy
- Adjustable Soft Start
- Input Undervoltage Lockout
- MSOP 8-lead Package
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADP1611
20 V,1.2 MHz Step-Up DC-to-DC Switching Converter
Другие диаграммы для ADP1611
20 V,1.2 MHz Step-Up DC-to-DC Switching Converter
ADP1611 Pin Configuration
Functional Block Diagram for ADP1611
ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable
ADP5520 - Backlight Driver with I/O Expander
ADP5588 - Keypad I/O Expander
ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | $1.20 |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.47 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1611 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP1611-EVAL | Обратная связь | EVALUATION BOARDS | 8 | Ind | $ 60,72 | - | N | Обратная связь | Обратная связь |
| ADP1611-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $ | 11/28/2008 | Y | Обратная связь | Add To Cart |
| ADP1611ARMZ-R7 | Prodn | 8 ld MSOP | 8 | Ind | $ 1,20 | 12/19/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close