Устройства контроля мощности
ADI digital power monitors provide an integrated solution for digital current and voltage measurement via an on-chip, 12-bit Analog-to-Digital converter (ADC), communicated through an I2C interface.
Learn all about Hot Swap and Power Monitoring 2007/2008 catalog.
Loading Selection Table Data. Please wait...
Processing request. Please wait.
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
|
Part#
Results: 2
| Voltage/Current Readback | Basic Hot Swap Control | CONV Pin | CLRB Pin | ALERT/ALERTB | Reference Adjust | Number of I2C Addresses | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
|
Sort
parameter | ||||||||
| ADM1191 | X | - | X | - | ALERTB | X | 16 |
$ |
| ADM1192 | X | PMOS to 30 V | - | X | ALERT | X | 4 |
$ |
Please scroll down to see more data.
Назад к началу