ADM13305:  Dual Processor Supervisors with Watchdog

The ADM13305 is a dual voltage supervisor designed to monitor two supplies and provide a reset signal to DSP and microprocessor-based systems.

There are five models available, all of which ...More

ADM13305:  Dual Processor Supervisors with Watchdog

Product Description

The ADM13305 is a dual voltage supervisor designed to monitor two supplies and provide a reset signal to DSP and microprocessor-based systems.

There are five models available, all of which feature a combination of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.3 V, and 5 V supplies. There is also an adjustable input option with an undervoltage threshold voltage of 0.6 V.

The ADM13305-18, ADM13305-25, and ADM13305-33 models have two internally fixed thresholds. The ADM13305-4 and ADM13305-5 offer one internally fixed threshold and one externally programmable threshold via a resistor string. See the Ordering Guide for a list of all available options.

During power-up, RESETis asserted when the supply voltage exceeds 1.1 V. The device then monitors the SENSEv input pins and holds the RESET output low as long as either of the SENSEv inputs remains below the rising threshold voltage, VIT+.

Once the supplies monitored at the SENSEv inputs rise above their associated thresholds, the reset signal remains low for the reset timeout period before deasserting. Subsequently, if a voltage monitored by the SENSEv pins falls below its associated falling threshold, VIT−, RESETthe output asserts. The ADM13305 features both an active high RESET and an active low RESET output.

As well as providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within the preset timeout period. A reset signal can also be asserted by an external push button through the manual reset input pin.

The ADM13305 is available in an 8-lead, narrow body SOIC package. The device operates over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Supervising DSPs/microcontrollers
  • Industrial and portable equipment
  • Wireless systems
  • Notebook/desktop computers
  • Data Sheet, Rev. 0, 8/07

    Features

    • Dual supervisory circuits
    • Supply voltage range of 2.7 V to 5.5 V
    • Pretrimmed threshold options: 1.8 V, 2.5 V, 3.3 V, and 5 V
    • Adjustable 0.6 V voltage reference
    • Maximum supply current of 40 μA
    • 140 ms (minimum) reset timeout
    • Watchdog timer with 1.6 sec (typical) timeout
    • RESET valid from VDD ≥ 1.1 V
    • Push-pull RESET and outputs RESET
    • 8-lead, narrow body SOIC package
    • Temperature range: −40°C to +85°C

    Diagrams

    ADM13305 Diagram
    Functional Block Diagram for ADM13305

    Характеристики

    Batt-Backup-Flg No
    Manual Reset Capability Yes
    Reset Threshold Summary 5 Options--0.6Adj to 4.55
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
    Min Reset Timeout (ms) 140
    Typ Watchdog Timeout (ms) 1.6
    Watchdog Timer Yes
    Package SOIC
    # of Monitored Voltages 2

    Посмотреть другие компоненты

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Получать уведомление о новинках
    Part# # of Monitored Voltages Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    AD5100 4 Programmable Adj Active-Low/Push-Pull Yes adj. SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions $1.60
    ADM1184 4 Adjustable - Active-High/Open-Drain No n/a SOP 0.8% Accurate Quad Voltage Monitor $2.42
    ADM13305 2 5 Options--0.6Adj to 4.55 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 SOIC Dual Processor Supervisor with Watchdog $0.96
    ADM13307 3 6 Options--0.6 to 4.55V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- SOIC Triple Processor Supervisors $0.99
    ADM6710 4 6 Options--0.62Adj to 5V 140 Active-Low/Open-Drain No --- SOT Low Voltage, High Accuracy, Triple/Quad Voltage uP Supervisory Circuit $1.62
    ADM9264 4 4 Options--2.6 to 11.04V n/a Active-Low/Open-Drain No --- SOIC Quad Power Supply Monitor for Desktop PCs $1.21

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Просмотр списка дистрибьюторов и офисов продаж