ADM1816: Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value. ...More
ADM1816: Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
Product Description
The ADM181x range of voltage monitoring circuits can be used in any application where an electronic system needs to be reset when a voltage increases above or below a predetermined value.
Because of the “reset delay time” incorporated into the ADM181x series, these devices can provide a safe startup for electronic systems. Before a system initializes, the power supply must stabi-lize. Using the ADM181x series ensures that there are typically 150 ms for the power supply to stabilize before the system is reset and safe system initialization begins.
The ADM181x series of microprocessor reset circuits are avail-able in low cost, space-saving SOT-23 packages.
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM1816
Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
Другие диаграммы для ADM1816
Microprocessor Supervisory in SOT-23 with Low Active OpenDrain Output Choices
3-Lead SOT
3-Lead SC70
Functional Block Diagram for ADM1816
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35V & 4.62V | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1811 | 4.35V & 4.62V | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1812 | 4.35V & 4.62V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1813 | 4.35V & 4.62V | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 5 Options--2.18 to 3.06V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 5 Options--2.18 to 3.06V | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1817 | 5 Options--2.18 to 3.06V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1818 | 5 Options--2.18 to 3.06V | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.45 |
| ADM6315 | 6 Options--2.63 to 4.63V | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.81 |
| ADM6319 | 26 Options--2.5 to 5V | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 26 Options--2.5 to 5V | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.51 |
| ADM6384 | 31 Options--1.58 to 5.0V | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.95 |
| ADM6711 | 6 Options--2.32 to 4.63V | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 6 Options--2.32 to 4.63V | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 9 Options--1.58 to 4.63V | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65V | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.37 |
| ADM707 | 4.65V | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.97 |
| ADM708 | 4 Options--2.63 to 4.4V | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC, SOP | $0.85 |
| ADM709 | 5 Options--2.63 to 4.65V | 140 |