ADM708: 3 V, Voltage Monitoring Microprocessor Supervisory Circuit
The ADM706P/ADM706R/ADM706S/ADM706T and the ADM708R/ADM708S/ADM708T microprocessor supervisory circuits are suitable for monitoring either 3 V or 3.3 V power supplies.
The ...More
The ADM708R/S/T are also available which is identical to the ADM708 except for the reset threshold monitor levels. The ADM708R/S/T Data Sheet found under the "More Data Sheets" link explains the differences.
ADM708: 3 V, Voltage Monitoring Microprocessor Supervisory Circuit
Product Description
The ADM706P/ADM706R/ADM706S/ADM706T and the ADM708R/ADM708S/ADM708T microprocessor supervisory circuits are suitable for monitoring either 3 V or 3.3 V power supplies.
The ADM706P/ADM706R/ADM706S/ADM706T provide the following functions:
- Power-supply monitoring circuitry that generates a reset output during power-up, power-down, and brownout conditions. The reset output remains operational with VCC as low as 1 V.
- Independent watchdog monitoring circuitry that is activated if the watchdog input has not been toggled within 1.6 sec.
- A 1.25 V threshold detector for power-fail warning, low battery detection, or to monitor an additional power supply.
- An active low debounced MR input.
The ADM706R, ADM706S, and ADM706T are identical except for the reset threshold monitor levels, which are 2.63 V, 2.93 V, and 3.08 V, respectively. The ADM706P is identical to the ADM706R in that the reset threshold is 2.63 V. It differs only in that it has an active high reset output.
The ADM708R/ADM708S/ADM708T provide the same functionality as the ADM706R/ADM706S/ADM706T and only differ in that:
- A watchdog timer function is not available.
- An active high reset output (RESET) in addition to the active low (RESET) output is available.
All parts are available in narrow 8-lead PDIP and 8-lead SOIC packages.
Applications
Data Sheet, Rev. B, 2/07
Features
- Precision supply voltage monitor
2.63 V (ADM706P, ADM706R, ADM708R)
2.93 V (ADM706S, ADM708S)
3.08 V (ADM706T, ADM708T) - 100 μA quiescent current
- 200 ms reset pulse width
- Debounced manual reset input (MR)
- Independent watchdog timer 1.6 sec timeout (ADM706x)
- Reset Output
Active high (ADM706P)
Active low (ADM706R/ADM706S/ADM706T)
Both active high and active low (ADM708R/ADM708S/ADM708T) - Voltage monitor for power-fail or low battery warning
- Guaranteed RESET valid with VCC = 1 V
- Superior upgrade for MAX706P/R/S/T, MAX708R/S/T
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM708
3 V, Voltage Monitoring Microprocessor Supervisory Circuit
Другие диаграммы для ADM708
3 V, Voltage Monitoring Microprocessor Supervisory Circuit
ADM708 8-Lead MSOP
Functional Block Diagram for ADM708
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35V & 4.62V | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1811 | 4.35V & 4.62V | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1812 | 4.35V & 4.62V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1813 | 4.35V & 4.62V | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 5 Options--2.18 to 3.06V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 5 Options--2.18 to 3.06V | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1817 | 5 Options--2.18 to 3.06V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1818 | 5 Options--2.18 to 3.06V | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.45 |
| ADM6315 | 6 Options--2.63 to 4.63V | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.81 |
| ADM6319 | 26 Options--2.5 to 5V | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 26 Options--2.5 to 5V | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.51 |
| ADM6384 | 31 Options--1.58 to 5.0V | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.95 |
| ADM6711 | 6 Options--2.32 to 4.63V | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 6 Options--2.32 to 4.63V | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 9 Options--1.58 to 4.63V | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65V | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.37 |
| ADM707 | 4.65V | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.97 |
| ADM708 | 4 Options--2.63 to 4.4V |