ADM825: Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SC70 and SOT-23
The ADM823/ADM824/ADM825 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. In addition to providing power-on reset ...More
ADM825: Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SC70 and SOT-23
Product Description
The ADM823/ADM824/ADM825 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. In addition to providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push-button, through a manual reset input. The three parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1.
These parts are available in a choice of seven reset threshold options ranging from 2.19 V to 4.63 V. The reset and watchdog timeout periods are fixed at 140 ms (minimum) and 1.6 sec (typical), respectively.
The ADM823/ADM824/ADM825 are available in 5-lead SC70 and SOT-23 packages and typically consume only 5 μA, making them suitable for use in low power, portable applications.
Applications
Data Sheet, Rev. B, 5/08
Features
- Precision 2.5 V to 5 V power supply monitor
- 7 reset threshold options: 2.19 V to 4.63 V
- 140 ms (minimum) reset timeout
- Manual reset input (ADM823, ADM825)
- Push-pull output stages
RESET (ADM823)
RESET, RESET (ADM824/ADM825) - Watchdog timer with 1.6 sec timeout (ADM823, ADM824)
- Low power consumption (5 μA)
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Pin Configuration Diagram for ADM825
Supervisory Circuit with Watchdog and Manual Reset in 5-Lead SC70 and SOT-23
Pin Configuration Diagram for ADM825
AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
| Part# | Reset Threshold Summary | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35V & 4.62V | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1811 | 4.35V & 4.62V | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1812 | 4.35V & 4.62V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1813 | 4.35V & 4.62V | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 5 Options--2.18 to 3.06V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 5 Options--2.18 to 3.06V | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1817 | 5 Options--2.18 to 3.06V | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1818 | 5 Options--2.18 to 3.06V | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.45 |
| ADM6315 | 6 Options--2.63 to 4.63V | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.81 |
| ADM6319 | 26 Options--2.5 to 5V | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 26 Options--2.5 to 5V | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.51 |
| ADM6384 | 31 Options--1.58 to 5.0V | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.95 |
| ADM6711 | 6 Options--2.32 to 4.63V | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 6 Options--2.32 to 4.63V | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 9 Options--1.58 to 4.63V | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65V | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.37 |
| ADM707 | 4.65V | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.97 |
| ADM708 | 4 Options--2.63 to 4.4V | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC, SOP | $0.85 |
| ADM709 | 5 Options--2.63 to 4.65V | 140 | Active-Low/Push-Pull |