ADP1111:  Micropower Step Up/Down Switching Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V

The ADP1111 is part of a family of step-up/step-down switching regulators that operates from an input voltage supply of 2 V to 12 V in step-up mode and up to 30 V in step-down mode. The ADP1111 can be ...More

ADP1111:  Micropower Step Up/Down Switching Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V

Product Description

The ADP1111 is part of a family of step-up/step-down switching regulators that operates from an input voltage supply of 2 V to 12 V in step-up mode and up to 30 V in step-down mode. The ADP1111 can be programmed to operate in step-up/step-down or inverting applications with only 3 external components.

The fixed outputs are 3.3 V, 5 V and 12 V; and an adjustable version is also available. The ADP1111 can deliver 100 mA at 5 V from a 3 V input in step-up mode, or it can deliver 200 mA at 5 V from a 12 V input in step-down mode.

Maximum switch current can be programmed with a single resistor, and an open collector gain block can be arranged in multiple configuration for low battery detection, as a post linear regulator, undervoltage lockout, or as an error amplifier.

If input voltages are lower than 2 V, see the ADP1110.

Features

  • Operates from 2 V to 30 V Input Voltage Range
  • 72 kHz Frequency Operation
  • Utilizes Surface Mount Inductors
  • Very Few External Components Required
  • Operates in Step-Up/Step-Down or
    Inverting Mode
  • Low Battery Detector
  • User Adjustable Current Limit
  • Internal 1 A Power Switch
  • Fixed or Adjustable Output Voltage
  • 8-Pin DIP or SO-8 Package

Diagrams

ADP1111 Diagram
Functional Block Diagram for ADP1111

Характеристики

Vin Range 2V-30V
Boost Yes
Buck Yes
Inverting Yes
Iout (max) 1.5A
Supply Current (max) 110µA
Switching Frequency 70 kHz
Vout Preset Summary 3 Options/3.3V-12V
Vout Adj Options 1.2V to 30V,1.2V to Vin

Посмотреть другие компоненты

ADP2503 - 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

ADP2504 - 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

Получать уведомление о новинках
Part# Vin Range Vout Preset Summary Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
ADP1111 2V-30V 3 Options/3.3V-12V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.05 +2 to +30
ADP2108 2.3V-5.5V 11 Options/1V-3.3V --- 0.6A 1.3A 19µA 3 MHz Yes Yes No WLCSP-5 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter $0.80 +2.3 to +5.5
ADP2504 2.3V-5.5V 6 Options/2.8V-5V --- 1A 1.3A 38µA 2.5 MHz Yes Yes No LFCSP-10 1 Ampere, 2.5 MHz Buck-Boost DC-to-DC Converter $1.40 +2.3 to +5.5
ADP1611 2.5V-5.5V - Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.20 +2.5 to +5.5
ADP1610 2.5V-5.5V - Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz No Yes No MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.12 +2.5 to +5.5
ADP2102 2.7V-5.5V 8 Options/0.8V-1.875V 0.8V to 3.3V 0.6A 1A 99µA 3 MHz Yes No No LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.23 +2.7 to +5.5
ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A 1A 300µA 550 kHz Yes No No MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.65 +2.7 to +5.5
ADP2105 2.7V-5.5V 4 Options/1.2V-3.3V 0.8V to Vin 1A 1.5A 30µA 1.2 MHz Yes No No LFCSP-16 1A Synchronous Step-Down DC-DC Converter $1.13 +2.7 to +5.5
ADP2106 2.7V-5.5V 4 Options/1.2V-3.3V 0.8V to Vin 1.5A 2.25A 30µA 1.2 MHz Yes No No