ADP2102:  Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter

The ADP2102 is a synchronous step-down dc-to-dc converter that converts a 2.7 V to 5.5 V unregulated input voltage to a lower regulated output voltage with up to 95% efficiency and 1% accuracy. The ...More

The ADIsimPower Voltage Regulator Design Tool produces ready-to-go designs optimized for efficiency, space, cost, or part count.

The ADP210x Switching Regulator portion of ADIsimPower can be downloaded as a stand-alone Excel-based tool.

ADP2102:  Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter

Product Description

The ADP2102 is a synchronous step-down dc-to-dc converter that converts a 2.7 V to 5.5 V unregulated input voltage to a lower regulated output voltage with up to 95% efficiency and 1% accuracy. The low duty cycle capability of the ADP2102 is ideal for USB applications or 5 V systems that power up submicron subvolt processor cores. Its 3 MHz typical operating frequency and excel-lent transient response allow the use of small, low cost 1 μH inductors and 2.2 μF ceramic capacitors. At medium-to-high load currents, it uses a current mode, pseudofixed frequency pulse-width modulation to extend battery life. To ensure the longest battery life in portable applications, the ADP2102 has a power save mode (PSM) that reduces the switching frequency under light load conditions to significantly reduce quiescent current.

The ADP2102 is available in both fixed and adjustable output voltage options with 600 mA maximum output current. The preset output voltage options voltage are 1.875 V, 1.8 V, 1.5 V, 1.375 V, 1.25 V, 1.2 V, 1.0 V, and 0.8 V. The adjustable voltage option is available from 0.8 V to 3.3 V. The ADP2102 requires only three external components and consumes 0.01 μA in shutdown mode.

The ADP2102 is available in an 8-lead LFCSP package and is specified for the −40 °C to +85 °C temperature range.

Applications

  • USB powered devices
  • WLAN and gateways
  • Point of loads
  • Processor core power from 5 V
  • Digital cameras
  • PDAs and palmtop computers
  • Portable media players, GPS
  • Data Sheet, Rev. B, 9/07

    Features

    • Input voltage range: 2.7 V to 5.5 V
    • 600 mA maximum load current
    • 95% efficiency
    • Low duty cycle operation
    • Only 3 tiny external ceramic components
    • 3 MHz typical operating frequency
    • Fixed output voltage from 0.8 V to 1.875 V
    • Adjustable output voltage up to 3.3 V
    • 0.01 μA shutdown supply current
    • Automatic power save mode
    • Internal synchronous rectifier
    • Internal soft start

    Diagrams

    ADP2102 Diagram
    Circuit Diagram for ADP2102

    Характеристики

    Vin Range 2.7V-5.5V
    Boost No
    Buck Yes
    Inverting No
    Iout (max) 0.6A
    Supply Current (max) 99µA
    Switching Frequency 3 MHz
    Vout Preset Summary 8 Options/0.8V-1.875V
    Vout Adj Options 0.8V to 3.3V

    Посмотреть другие компоненты

    ADP2503 - 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

    ADP2504 - 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

    ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

    Получать уведомление о новинках
    Part# Vin Range Vout Preset Summary Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
    ADP1111 2V-30V 3 Options/3.3V-12V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.05 +2 to +30
    ADP2108 2.3V-5.5V 11 Options/1V-3.3V --- 0.6A 1.3A 19µA 3 MHz Yes Yes No WLCSP-5 600 mA, 3 MHz Fast Transient Synchronous Step-Down Converter $0.80 +2.3 to +5.5
    ADP2504 2.3V-5.5V 6 Options/2.8V-5V --- 1A 1.3A 38µA 2.5 MHz Yes Yes No LFCSP-10 1 Ampere, 2.5 MHz Buck-Boost DC-to-DC Converter $1.40 +2.3 to +5.5
    ADP1611 2.5V-5.5V - Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.20 +2.5 to +5.5
    ADP1610 2.5V-5.5V - Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz No Yes No MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.12 +2.5 to +5.5
    ADP2102 2.7V-5.5V 8 Options/0.8V-1.875V 0.8V to 3.3V 0.6A 1A 99µA 3 MHz Yes No No LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.23 +2.7 to +5.5
    ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A 1A 300µA 550 kHz Yes No No MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.65 +2.7 to +5.5