AD8539:  Low Power, Precision, Auto-Zero Op Amp (8-lead, Narrow Body SOIC and 8-lead MSOP)

The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per ...More

AD8539:  Low Power, Precision, Auto-Zero Op Amp (8-lead, Narrow Body SOIC and 8-lead MSOP)

Product Description

The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per amplifier at 5.0 V. Operation is fully specified from 2.7 V to 5.0 V single supply (±1.35 V to ±2.5 V dual supply).

The AD8538/AD8539 operate at very low power making these amplifiers ideal for battery-powered devices and portable equipment.

The AD8538/AD8539 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8538 amplifier is available in 5-lead TSOT-23, and 8-lead, narrow body SOIC packages, and the AD8539 amplifier is available in 8-lead, narrow body SOIC and 8-lead MSOP.

Applications

  • Mobile communications
  • Portable instrumentation
  • Battery-powered devices
  • Sensor interfaces
  • Temperature measurement
  • Electronic scales
  • Data Sheet, Rev. A, 5/07

    Features

    • Low offset voltage: 13 μV maximum
    • Input offset drift: 0.03 μV/°C
    • Single-supply operation: 2.7 V to 5.5 V
    • High gain, CMRR, and PSRR
    • Low input bias current: 25 pA
    • Low supply current: 180 μA

    Diagrams

    AD8539 Diagram
    Pin Configuration Diagram for AD8539

    Характеристики

    -3dB Bandwidth 430kHz
    Slew Rate 0.4V/µs
    Vos 5µV
    Ib 15pA
    Input Noise (nV/rtHz) 50nV/rtHz
    Vcc-Vee Supply (V) 2.7 to 5.5
    Iq per Amplifier (max) 210µA
    # OpAmps per Pkg 2
    Operating Temp Range -40 to +125
    Packages SOIC,SOP

    Посмотреть другие компоненты

    ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

    ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

    AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

    ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

    Получать уведомление о новинках More
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8539 430KHz 400mV/µs 5µV 15pA 50nV/rtHz 2 -40 to +125
    AD8552 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 2 -40 to +125
    AD8538 430KHz 400mV/µs 5µV 15pA 50nV/rtHz 1 -40 to +125
    AD8554 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 4 -40 to +125
    AD8551 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 1 -40 to +125
    AD8572 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 2 -40 to +125
    AD8629 2.5MHz 1V/µs 1µV 30pA 22nV/rtHz 2 -40 to +125
    AD8642 3.5MHz 3V/µs 50µV 250fA