AD641:  250 MHz, 44 dB Demodulating Logarithmic Amplifier

The AD641 is a 250 MHz, demodulating logarithmic amplifier with an accuracy of ±2.0 dB and 44 dB dynamic range. The AD641 uses a successive detection architecture to provide an output current ...More

AD641:  250 MHz, 44 dB Demodulating Logarithmic Amplifier

Product Description

The AD641 is a 250 MHz, demodulating logarithmic amplifier with an accuracy of ±2.0 dB and 44 dB dynamic range. The AD641 uses a successive detection architecture to provide an output current that is logarithmically proportional to its input voltage. The output current can be converted to a voltage using one of several on-chip resistors to select the slope. A single AD641 provides up to 44 dB of dynamic range at speeds up to 250 MHz, and two cascaded AD641s together can provide 58 dB of dynamic range at speeds up to 250 MHz. The AD641 is fully stable and well characterized over either the industrial or military temperature ranges.

The AD641 is not a logarithmic building block, but rather a complete logarithmic solution for compressing and measuring dynamic range signals. The AD641 is comprised of five stages and each stage has a full wave rectifier, whose current pends on the absolute value of its input voltage. The output of these stages are summed together to provide the demodulated output current scaled at 1 mA per decade (50 µA/dB).

Without utilizing the 10x input attenuator, log conformance of 2.0 dB is maintained over the input range -44 dBm to 0 dBm. The attenuator offers the most flexibility without significantly impacting performance.

The 250 MHz bandwidth and temperature stability make this product ideal for high speed signal power measurement in RF/IF systems. ECM/Radar and Communication applications are routinely in the 100 MHz-180 MHz range for power measurement. The bandwidth and accuracy, as well as dynamic range, make this part ideal for high speed, wide dynamic range signals.

The AD641 is offered in industrial (-40°C to +85°C) and military (-55°C to +125°C) package temperature ranges. Industrial versions are available in plastic DIP and PLCC; MIL versions are packaged in cerdip.

An evaluation board is available for this product and may be ordered using the following product number: AD641-EB.

Features

  • Logarithmic Amplifier Performance
    Usable to 250 MHz
    44 dB Dynamic Range
    ±2.0 dB Log Conformance
    37.5 mV/dB Voltage Output
    Stable Slope and Intercepts
  • 2.0 nV/vHz Input Noise Voltage
  • 50 µV Input Offset Voltage
  • Low Power
    ±5 V Supply Operation
    9 mA (+Vs), 35 mA (-Vs)
    Quiescent Current
  • Onboard Resistors
  • Onboard 10x Attenuator
  • Dual Polarity Current Outputs
  • Direct Coupled Differential Signal Path

Diagrams

AD641 Diagram
Pin Configuration Diagram for AD641

Характеристики

Dynamic Range (dB) 44dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±2Deg
Response Time (ns typ) 10ns
Voltage Supply (V) +/- 4.5 to +/- 7.5
Supply Current (max) 44mA
Limiter Output Yes
AC Linearity (± dB) 2dB
Power Consumption (mW) 220mW
Package 20-Lead DIP,20-Lead LCC,20-Lead PLCC

Посмотреть другие компоненты

ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

Получать уведомление о новинках
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP