ADL5370: 300 MHz to 1000 MHz Quadrature Modulator
The ADL5370 is the first in the fixed-gain quadrature modulator (F-MOD) family designed for use from 300 MHz to 1000 MHz. Its excellent phase accuracy and amplitude balance enable high performance ...More
ADL5370: 300 MHz to 1000 MHz Quadrature Modulator
Product Description
The ADL5370 is the first in the fixed-gain quadrature modulator (F-MOD) family designed for use from 300 MHz to 1000 MHz. Its excellent phase accuracy and amplitude balance enable high performance intermediate frequency or direct radio frequency modulation for communication systems.
The ADL5370 provides a greater than 500 MHz, 3 dB baseband bandwidth, making it ideally suited for use in broadband zero IF or low IF-to-RF applications and in broadband digital predistortion transmitters.
The ADL5370 accepts two differential baseband inputs and a single-ended LO and generates a single-ended 50 Ω output.
The ADL5370 is fabricated using the Analog Devices, Inc. advanced silicon-germanium bipolar process. It is available in a 24-lead, exposed-paddle, Pb-free, LFCSP_VQ package. Performance is specified over a −40°C to +85°C temperature range. A Pb-free evaluation board is available.
Applications
Features
- Output frequency range 300 MHz to 1000 MHz
- Modulation bandwidth: >500 MHz (3 dB)
- 1 dB output compression: 11 dBm @ 450 MHz
- Noise floor: −160 dBm/Hz
- Sideband suppression: −41 dBc @ 450 MHz
- Carrier feedthrough: −50 dBm @ 450 MHz
- Single supply: 4.75 V to 5.25 V
- 24-lead LFCSP_VQ package
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADL5370
300 MHz to 1000 MHz Quadrature Modulator
Functional Block Diagram for ADL5370
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 |