Цифровое управление питанием

Описание
ADI digital power management targets the AC-DC and isolated DC-DC power supply market. Its extremely flexible devices have an I2C interface to allow reporting of key parametric data from the power system and to enable the concept of Intelligent System Management.

The devices in digital power management are highly programmable using easy-to-use GUI interface tools, contain a high level of feature and functional integration, and are capable of supporting complex high efficiency power supply architectures.

   

Part#Vin (V)I2C InterfaceEEPROMCurrent Share ControlOrFET ControlHousekeepingProtectionPackageWidest Temp Range (Deg C)Price* (1000 pcs.)
Sort Parameter:                           
ADM1041A5YesYesAnalogYes5*Monitors; ACOK; ACSNS1/2; ALERT; POK; PSONInternal & External; OTP; OVP; UVP & OCPQSOP 24-40 to +85$3.21
ADP10433.3YesYesAnalog & DigitalYesACSNS; FLAGIN; PGOOD1; PGOOD2; PSONInternal & External; OTP; OVP; Programmable; UVP & OCPLFCSP 32-40 to +85**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.