ADG701L: CMOS Low Voltage 2 Ω SPST NC Switches
The ADG701L/ADG702L are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on ...More
ADG701L: CMOS Low Voltage 2 Ω SPST NC Switches
Product Description
The ADG701L/ADG702L are monolithic CMOS SPST switches. These switches are designed using an advanced submicron process that provides low power dissipation, yet offers high switching speed, low on resistance, and low leakage currents. In addition, −3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG701L/ADG702L can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices. Figure 1 and Figure 2 show that with a logic input of 1, the switch of the ADG701L is closed, while that of the ADG702L is open. Each switch conducts equally well in both directions when on.
The ADG701L/ADG702L are packaged as 5-lead SOT-23, 6-lead SOT-23, and 8-lead MSOP.
ApplicationFeatures
- 1.8 V to 5.5 V single supply
- 2 Ω (typical) on resistance
- Low on resistance flatness
- Guaranteed leakage specifications up to 85°C
- –3 dB bandwidth > 200 MHz
- Rail-to-rail operation
- Fast switching times
tON 18 ns
tOFF 12 ns - Typical power consumption < 0.01 μW
- TTL/CMOS-compatible
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADG701L
CMOS Low Voltage 2 Ω SPST NC Switches
Другие диаграммы для ADG701L
CMOS Low Voltage 2 Ω SPST NC Switches
ADG701L Pin Configurations
Functional Block Diagram for ADG701L
ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT |